Seeedstudio ESP8285 Wi-Fi SoC Module
Esp8266, espressif, smart, wireless, wifi, main board, wifi esp
- 10+: $2.36
YOU MAY LIKE THIS
PRODUCT DETAILS
Note
Seeed fusion offers PCB/ PCBA manufacturing service for customized products based on Seeedstudio ESP8285 Wi-Fi SoC Module with an online instant quote and fast delivery. Furthermore, business users can enjoy a free prototype and engineer support as well. Click here to learn more!
ESP-01M can be widely used in various occasions for networking, home automation, industrial wireless control, baby monitors, wearable electronics, infinite position sensing device, wireless positioning system, signal and other networking applications, networking applications is the ideal solution.
ESP-01M uses the DIP plug-in package, the unique design, so that it can be flexible docking to existing products, especially suitable for automation, large-scale, modern production of low cost, convenient application in various networking hardware terminal applications.
Features
-
The smallest 802.11b/g/n Wi-Fi SoC module
-
Uses low power 32bit CPU and compatible with application processor
-
Main frequency up to 160MHz
-
Built in 10Bit high precision ADC
-
Support UART/GPIO/PWM/ADC interface
-
Integrate Wi-Fi MAC/BB/RF/PA/LNA
-
Support multiple sleep modes
-
Standby power consumption as low as 1.0mW
-
Embedded Lwip protocol stack
-
Support STA/AP/STA+AP work model
-
Support Smart Config/AirKiss
-
Series Rate up to 4Mbps
-
Universal AT instruction
-
Support serial local upgrade and remote firmware upgrade
-
Small size 18*18*2.8mm
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 2g |
Battery | Exclude |
Support Interface | UART/GPIO/ADC/PWM |
SPI Flash | 1MB |
I/O Put | 11 |
Series Rate | Support 300~4608000 bps, default 115200 bps |
RF Range | 2412~2484MHz |
Antenna | Embedded PCB Antenna, gain 2dBi |
802.11b | 16±2dBm(@11Mbps) |
802.11g | 14±2dBm(@54Mbps) |
802.11n | 13±2dBm(@HT20,MCS7) |
CCK, 1 Mbps | -90dBm |
CCK, 11 Mbps | -85dBm |
6 Mbps (1/2 BPSK) | -88dBm |
54 Mbps (3/4 64-QAM) | -70dBm |
HT20, MCS7 (65 Mbps, 72 Mbps) | -67dBm |
Continue sending=>average value | ~71mA, Max: 300mA |
Modem Sleep | ~20mA |
Light Sleep | ~2mA |
Deep Sleep | ~0.02mA |
Security | WEP/WPA-PSK/WPA2-PSK |
Voltage | 3.0V~3.6V |
Current | >300mA |
Working Temperature | -20°C~85°C |
Storage environment | -40°C~90°C, <90%RH |
Part List
ESP 01M Module | 1 |
ECCN/HTS
HSCODE | 8517709000 |
USHSCODE | 8517180050 |
EUHSCODE | 8517180000 |
COO | CHINA |
LEARN AND DOCUMENTS
Documentations
Documents
SHARED BY USERS
REVIEWS
-
Nice
-
-
-
-
It's probably a good product, but it doesn't fit well in any standard sockets. as a result, I need to build a PCB to accommodate it and do a creative soldering job.