![Loading...](https://static-cdn.seeedstudio.com/static/version1721127985/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
ESP32-S Wi-Fi+BT SoC Module (IPEX block output)
SKU
113990578
ESP32,Wi-Fi,Bluetooth,wireless chip,smallest Wi-Fi BT SoC Module,Lwip,FreeRTOS,Smart Config,AirKiss,FOTA, Internet of things hardware terminal occasions
- 2+: $3.60
- 50+: $3.40
YOU MAY LIKE THIS
PRODUCT DETAILS
Sorry but this SKU# 113990578 is unavailable from Seeed now.
You can buy it from the original manufacture or other distributors.
The unfilled orders will be shipped out in two batches: 2nd Nov. & 9th Nov.
For the technical support, pls feel free to contact Seeed or ask the original manufacture for help.
Thanks.
Technical details
Dimensions | 25.8mm x18mm x2.8mm |
Weight | G.W 10g |
Battery | Exclude |
Package | SMD-38 |
SPI Flash | Default 32Mbit |
Bluetooth | Bluetooth 4.2 BR/EDR and BLE standards |
Wi-Fi | 802.11 b/g/n/ |
Interface | UART、SPI、SDIO、I2C、PWM、I2S、IR、ADC、DAC |
On-chip Sensor | Hall sensor, Temperature sensor, Capacitive touch sensor |
IO Port | 22 |
Frequency Range | Support 300~4608000bps,Default 115200bps |
Antenna | PCB Antenna , Gain 2dBi |
Transmit Power | 802.11b: 17±2 dBm (@11Mbps) ; 802.11g: 14±2 dBm (@54Mbps) 802.11n: 13±2 dBm (@MCS7) |
Receiving Sensitivity | CCK, 1 Mbps : -90dBm ; CCK, 11 Mbps: -85dBm; 6 Mbps (1/2 BPSK): -88dBm; 54 Mbps (3/4 64-QAM): -70dBm; MCS7 (65 Mbps, 72.2 Mbps): -67dBm |
Power Dissipation | [email protected] |
Security | WPA/WPA2/WPA2-Enterprise/WPS |
Power Supply Range | 3.0V ~ 3.6V |
Operating Temperature | -20 ℃ ~ 85 ℃ |
Storage Environment | -40 ℃ ~ 90 ℃ , < 90%RH |
Part List
Wi-Fi+BT SoC Module (IPEX block output) | 1 |
ECCN/HTS
ECCN | 5A991.b |
HSCODE | 8517709000 |
FCC | 1 |
CE | 1 |
LEARN AND DOCUMENTS
Documentations
Documents
- Spec
- Demo & Factory Firmware
- AT Firmware
- Original SDK
- Flash Download Tools
- Ai-thinker Serial Tool
- Ai-thinker Serial Driver for Windos
- Ai-thinker USB-T1 Serial Driver(Windows/Mac_OS/Linux)
- ESP-IDF (IoT Development Framework) Versions
- ESP-IDF Programming Guide
- hardware_resources
- SOC Firmware
- Arduino Core for ESP32 WiFi Chip
- Pin List
- Technical Reference Manual
- AT Instruction Set and Examples
- Get Started
- API Guides
- API Reference
- Hardware Reference
- Resources
- Downloads Webpage
- Documents Webpage
- Forum
SHARED BY USERS
REVIEWS
Write Your Own Review
-
from product detail summaryThis user did not leave any comments.
-
from product detail summaryThis user did not leave any comments.
FAQ
Show
per page