![Loading...](https://static-cdn.seeedstudio.com/static/version1721127985/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Ai Thinker A1S Wi-Fi+BT Audio Development Kit
SKU
107990093
ESP32-Audio-kit is a small size audio development board based on ESP32-A1S from Ai-Thinker, most of the interfaces are distributed at the edges
- 10+: $15.30
YOU MAY LIKE THIS
PRODUCT DETAILS
Sorry but this SKU# 107990093 is unavailable from Seeed now.
You can buy it from the original manufacture or other distributors.
The unfilled orders will be shipped out on 9th Nov.
For the technical support, pls feel free to contact Seeed or ask the original manufacture for help.
Thanks.
Technical details
Dimensions | 65mm x58mm x10mm |
Weight | G.W 30g |
Battery | Exclude |
CPU | Xtensa® 32-bit LX6 dual-core processor,Summary computing power up to 600 DMIPS |
ROM | 520KB SRAM RTC 16 KB SRAM |
IO port | 10 |
Package | DIP-16 |
SPI Flash | Default 32Mbit |
RAM | 520KB SRAM+8M PSRAM |
Support interface | URAT,SPI,I2C,PWM |
Support TF card | Maximum support 64G |
UART Baudrate | Default 115200 bps |
Audio Output | Support 1 channel headphone output and 1 channel left and right speaker output |
Audio Input | Support LINEIN and 2-way MIC input |
Spectrum range | 2412~2484MHz |
WiFi 802.11 | b/g/n/d/e/i/k/r (802.11n, speed up to 150Mbps) A-MPDU and A-MSDU aggregation, support 0.4μs guard interval 2.4~2.5GHz |
Bluetooth | Bluetooth 4.2 BR/EDR and BLE standards, NZIF receiver with -98 dBm sensitivity, support AFH (Adaptive Frequency Hopping), support CVSD and SBC audio formats |
Power Supply | 5V 2A |
Part List
Ai Thinker -A1S Wi-Fi+BT Audio Development Kit | 1 |
ECCN/HTS
HSCODE | 8518900090 |
USHSCODE | 8517180050 |
UPC | 841454121213 |
EUHSCODE | 8517180000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
Write Your Own Review