![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
EMax 12g ES08MD high Sensitive servo
SKU
108090001
Kit include Servos Horns x4 & Screw x3
Documents
Arduino Tutorial - Servo Library
Understanding RC Servos
- 10+: $18.61
YOU MAY LIKE THIS
PRODUCT DETAILS
Kit include Servos Horns x4 & Screw x3
Technical details
Dimensions | 60mm x45mm x30mm |
Weight | G.W 21.5g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8501101000 |
USHSCODE | 8501104080 |
UPC | 841454109860 |
EUHSCODE | 8501109390 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review