![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
EMWE - 3165 - A Development Board
SKU
113990109
EMWE 3165, wifi module, EMW3165 series wifi module, wi-fi module
- 10+: $9.90
YOU MAY LIKE THIS
PRODUCT DETAILS
EMWE - 3165 - A is EMW3165 series wi-fi module development evaluation board, users use It can easily implement for MXCHIP wi-fi module development and evaluation.
This product contains NFC antenna, JTAG, USB, DB9, buttons, and other interface, also contains a 3.7 V battery, button battery 3.3 V;
Can cooperate with simulators for wi-fi module in the simulation burning. And can cooperate mxchipWNet library evaluation module: quickly passthrough, EASYLINK,
NFC matching and other functions.
Support model:
Module type Type of antenna
EMW3165-P P PCB antenna
EMW3165-E E External antenna
Part List:
1 x EMWE-3165-A Development Board
Data sheet
Technical details
Dimensions | 170mm x110mm x18mm |
Weight | G.W 69g |
Battery | Exclude |
Part List
EMWE - 3165 - A Development Board | 1 |
ECCN/HTS
HSCODE | 8517180050 |
USHSCODE | 8543708800 |
UPC | 841454109730 |
EUHSCODE | 8543709099 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review