![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
EMW5080V2 5V WiFi Module
SKU
113990634
EMW5080V2 is a cost-effective embedded Wi-Fi module released by MXCHIP with high integrating ARMCM4F, WLAN MAC/Baseband/RF. Maximum frequency 62.5MHz with 256KB SRAM and 2MB FLASH. Power supply is DC 5.0V. Peripherals: 1x Uart with connector.
- 10+: $2.98
YOU MAY LIKE THIS
PRODUCT DETAILS
EMW5080V2 is a cost-effective embedded Wi-Fi module released by MXCHIP with high integrating ARMCM4F, WLAN MAC/Baseband/RF. Maximum frequency 62.5MHz with 256KB SRAM and 2MB FLASH. Power supply is DC 5.0V. Peripherals: 1x Uart with connector.
Hardware diagram is shown below with four main parts:
- CM4F main core
- WLAN MAC/BB/RF/ANT
- UART
- Power management
With:
- ARM CM4F CPU with 62.5MHz maximum frequency and 256KB SRAM and 2M FLASH.
- 2MB SPI Flash is used for custom firmware development
- Support PCB antenna and IPEX
- Input voltage: DC 4.5-5.5V
Features
- Support 802.11b/g/n, integrate 62.5MHzARM-CM4F, WLAN MAC/Baseband/RF
- 256KB RAM/ 2MB FLASH
- Working Voltage: DC 5.0V
- Maximum transmission rate up to 72.2Mbps with 20 MHz bandwidth.
- Wi-Fi Features
- Support 802.11b/g/n,HT-40
- Support Station, Soft AP, Station+SoftAP
- Support EasyLink,Alink,Joinlink
- Peripherals:
- 1x HS UART
- Operating Temperature:
- PCBA: -20℃ to +85℃
- Plastic box: depends on detailed boxmodel
- Antenna: PCB or IPX (Optional)
Application
- Intelligent lighting
- Intelligent Transportation
- Smart Home Application
- industrial automation
- Intelligent Security
ECCN/HTS
HSCODE | 8517709000 |
USHSCODE | 8517180050 |
UPC | |
EUHSCODE | 8517180000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review