EMW3239 Combo Module-WiFi Bluetooth BLE(External IPEX antenna)
Esp32, combo, wireless, Wi-Fi, wifi, emw3162, emw3239, emw3165, emw3166, esp8266, mxchip, nrf52840, smart
- 10+: $13.21
YOU MAY LIKE THIS
PRODUCT DETAILS
Note
Seeed fusion offers PCB/ PCBA manufacturing service for customized products based on EMW3239 Combo Module-WiFi Bluetooth BLE(External IPEX antenna) with an online instant quote and fast delivery. Furthermore, business users can enjoy a free prototype and engineer support as well. Click here to learn more!
EMW3239 is an embedded module supplied by 3.3V voltage with radio-frequency chip with both Wi-Fi and BT4.1 and the ARM Cortex-M4 MCU operating at a 100 MHz frequency. SRAM up to 256KB, on-chip Flash up to 1MB and off-chip up to 2MB. EMW3239 has abundant peripherals supplied for different Wi-Fi and BT devices. EMW3239 contains 2.4GHz WLAN IEEE 802.11 b/g/n MAC/Baseband/Radio and Bluetooth 4.1 (Supportable with BLE). Power amplifier is suitable for output power demand in massive devices. EMW3239 has low noise amplifier with best receive sensitive and internal radio-frequency transmit-receive switch.
Features
Properties
-
Dual Mode Bluetooth + Wi-Fi Combo;
-
Cortex-M4 MCU and Wi-Fi/Bluetooth Radio-Frequency Chip;
-
256KB SRAM, 1MB on-chip Flash and 2MB off-chip SPI Flash
-
Operating voltage: DC 2.66V~3.6V ;
-
Bandwidth: 20MHz. Maximum transmission rate: 72.2Mbps
Wi-Fi properties
-
Support 802.11b/g/n
-
Support station and Soft AP mode
-
Baud Rate: 921600
Bluetooth properties
-
Classic Bluetooth and Low Power Bluetooth (dual mode)
-
Support Bluetooth 4.1
-
Antenna: IPEX Antenna
Peripherals
-
1x I2C
-
2x USART
-
SPI/I2S
-
CAN
-
Up to 30 GPIOs with hardware interruption
-
12-bit, 2.4MSPS ADC
-
Serial wire debug (SWD) & JTAG
Operating temperature
-
-30℃ to +70℃
Application scenarios
-
Smart Energy
-
Smart Security
-
Smart Security
-
Industrial Automation
-
Healthcare Devices
-
Instruments and Meters
-
Home Automation
-
Smart Transportation
-
Smart Lighting
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 4g |
Battery | Exclude |
Part List
EMW3239 Combo Module-WiFi Bluetooth BLE(External IPEX antenna) | 1 |
Antenna Board | 1 |
ECCN/HTS
HSCODE | 8517709000 |
USHSCODE | 8517180050 |
EUHSCODE | 8517180000 |
COO | CHINA |
RoHS | 1 |