EMW3165-Cortex-M4 based WiFi SoC Module (External IPEX antenna)
YOU MAY LIKE THIS
PRODUCT DETAILS
EMW3165 is a low-power embedded Wi-Fi module integrates a wireless LAN MAC/baseband /radio, and a Cortex-M4 microcontroller STM32F411CE that runs a unique "self-hosted" Wi-Fi networking library and software application stack.
EMW3165 is also a MiCOTM platform, users can build their own embedded Wi-Fi applications based on MiCOTM library which manage all of the Wi-Fi MAC and TCP/IP stack processing.
Features
Consists of a Cortex-M4 microcontroller and an IEEE 802.11™ b/g/n chip
Cortex-M4 core at 100MHz
2M bytes on-board SPI flash and 512K bytes on-chip flash
128K bytes RAM
Operation voltage:3.0V~3.6V
Peripherals
22 GPIOs
JTAG/SWD debug interface
Wi-Fi connectivity
802.11b, 802.11g, 802.11n (single stream)
WEP, WPA/WPA2 PSK/Enterprise
16.5dBm@11b, 14.5dBm@11g 13.5dBm@11n
Receiver Sensitivity: -87 dBm
Station, Soft AP and Wi-Fi direct
Support EasyLink
On-board PCB antenna,IPEX connector for external antenna
CE, FCC compliant
Specification
Hardware Block
Applications
Building Automation / Access Control
Smart home appliances
Medical/Health Care
Industrial Automation Systems
Point Of Sale system (POS)
Auto electronics
We also have the built-in aerial module: EMW3165 - Cortex-M4 based WiFi SoC Module and the evaluation board: EMWE - 3165 - A Development Board on sale.
Part List
1x EMW3165
1x IPEX antenna
Documents
There is a forum for you to discuss and show your idea: www.emw3165.com
For any technical support or suggestion, please kindly go to our forum.
If you have any technical problem, please contact [email protected].
Technical details
Dimensions | 80mm x60mm x5mm |
Weight | G.W 4g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8517709000 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
Nice
-
-