![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
EMW3080(BE) WiFi Module
Esp32, combo, wireless, Wi-Fi, wifi, emw3162, emw3239, emw3165, emw3166, esp8266, mxchip, nrf52840, smart
- 10+: $9.45
YOU MAY LIKE THIS
PRODUCT DETAILS
Note
Seeed fusion offers PCB/ PCBA manufacturing service for customized products based on EMW3080(BE) WiFi Module with an online instant quote and fast delivery. Furthermore, business users can enjoy a free prototype and engineer support as well. Click here to learn more!
EMW3080 is a cost-effective embedded Wi-Fi module released by MXCHIP with high integrating ARM CM4F, WLAN MAC/Baseband/RF. Maximum frequency 133MHz with 256KB SRAM and 2M FLASH. Power supply is DC 3.3V. Installation modes are LGA SMT and Pin Connection. Peripheral: 2xUART / 1x SPI /2x I2C / 6x PWM / Up to 13 GPIOs. EMW3080 operates MiCO 3.0 IoT operating system, supporting Micoder 1.0 development system. Provide fast, stable and secure end-to-end cloud links to users with integrate TCP/IP protocol stack, various security encryption algorithm, intelligent cloud such as MXCHIP easylink/Alink 1.1/Joinlink 3.0/Hilink/One Net/Gome/Suning, oversea cloud such as AWS/Ayla/Azure/IBM Watson/Google/Apple Homekit. EMW3080 (B): Abundant peripherals and memory to supply most application and multi-cloud requirement.
Application scenarios
Intelligent Security
Industrial automation
Smart Home Application
Intelligent Transportation
Intelligent lighting
Features
Properties
-
Support 802.11b/g/n, integrate ARM-CM4F, WLAN MAC/Baseband/RF
-
256KB RAM/ 2MB FLASH
-
Working Voltage: DC 3.0-3.6V
-
Maximum transmission rate up to 72.2 Mbps with 20 MHz bandwidth.
-
Maximum transmission rate up to 150 Mbps with 40 MHz bandwidth.
-
EMW3080B is standard module;EMW3080A has hardware encryption. Improve the security level of Cloud connection and firmware protection. Security level in accordance with CC EAL5+ AVA_VAN5
-
EMW3080(A) Hardware Encryption Features
-
Encrypt firmware of clients to prevent cracking
-
Digital signature is used in firmware to ensure integrity and legality, preventing being tampering or replaced in OTA.
-
Automatically generate private key to save the certificate issued from the cloud, the cloud can identify the legality of the device to prevent illegal, counterfeit, non-secure accessing.
-
Prevent hackers to obtain sensitive data and code
Wi-Fi Features
-
Support 802.11b/g/n,HT-40
-
Support Station, Soft AP, Station+Soft AP
-
Support EasyLink,Alink,Joinlink
-
Antenna: IPX
Peripherals
-
2x UART
-
2x I2C
-
1x SPI
-
1x SWD
-
6x PWM
-
Up to 13GPIOs
Operating Temperature
-
-20℃ to +85℃
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 4g |
Battery | Exclude |
Part List
EMW3080(BE) WiFi Module | 1 |
ECCN/HTS
HSCODE | 8517709000 |
USHSCODE | 8517180050 |
EUHSCODE | 8517180000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
-
from order viewVery good description, working good
I love it, I will buy again! Thank You!