![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
EMW 3060 WiFi Module
EMW3060 is a cost-effective embedded Wi-Fi module released by MXCHIP with high integrating ARM9,WLAN MAC/Baseband/RF. Maximum frequency 120MHz with 256KB SRAM and 2MB FLASH. Power supply is DC 3.3V. Mounting mode is LGA SMT or DIP(Dual In-line Package). Peripherals: 2xUART / 1x SPI /2x I2C / Up to 15 GPIOs.
- 10+: $1.89
YOU MAY LIKE THIS
PRODUCT DETAILS
Note
Seeed fusion offers PCB/ PCBA manufacturing service for customized products based on EMW 3060 WiFi Module with an online instant quote and fast delivery. Furthermore, business users can enjoy a free prototype and engineer support as well. Click here to learn more!
EMW3060 is a cost-effective embedded Wi-Fi module released by MXCHIP with high integrating ARM9,WLAN MAC/Baseband/RF. Maximum frequency 120MHz with 256KB SRAM and 2MB FLASH. Power supply is DC 3.3V. Mounting mode is LGA SMT or DIP(Dual In-line Package). Peripherals: 2xUART / 1x SPI /2x I2C / Up to 15 GPIOs.
Hardware diagram is shown below with four main parts:
- ARM9 main core
- WLAN MAC/BB/RF/ANT
- Peripherals
- Power management
With:
- ARM9 CPU with 120MHz maximum frequency and 256KB SRAM and 2MB FLASH. Support high speedUART, I2C, SPI and multi-GPIO.
- 2MB SPI Flash is used for custom firmware development
- Support PCB antenna and IPEX
- Input voltage: DC 3.3V
Features
- Support 802.11b/g/n, integrate ARM9, WLAN MAC/Baseband/RF
- 256KB RAM/ 2MB FLASH
- Working Voltage: DC 3.0-3.6V
- Maximum transmission rate up to 72.2 Mbps with 20 MHz bandwidth.
- Wi-Fi Features
- Support 802.11b/g/n,HT-40
- Support Station, Soft AP, Station+Soft AP
- Support EasyLink,Alink,Joinlink
Antenna: PCB or IPX (Optional)
- Peripherals:
- 2x UART
- 2x I2C
- 1x SPI
- 1x SDIO
- 1x JTAG
- Up to 15GPIOs
- Operating Temperature:-20℃ to +85℃
Application
- Intelligent lighting
- Intelligent Transportation
- Smart Home Application
- industrial automation
- Intelligent Security
ECCN/HTS
HSCODE | 8517709000 |
USHSCODE | 8517180050 |
UPC | |
EUHSCODE | 8517180000 |
COO | CHINA |
REACH | 1 |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewI have not tried