![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
EMW110 WiFi Module
SKU
113990635
EMW110 is a cost-effective embedded Wi-Fi module released by MXCHIP with high integrating ARM9. Maximum frequency 120MHz with 256KB SRAM and 2MB FLASH.
- 10+: $2.08
YOU MAY LIKE THIS
PRODUCT DETAILS
Note
Seeed fusion offers PCB/ PCBA manufacturing service for customized products based on EMW110 WiFi Module with an online instant quote and fast delivery. Furthermore, business users can enjoy a free prototype and engineer support as well. Click here to learn more!
EMW110 is a cost-effective embedded Wi-Fi module released by MXCHIP with high integrating ARM9. Maximum frequency 120MHz with 256KB SRAM and 2MB FLASH. Power supply is DC 3.3V. Peripherals: UART×2,SPI×1,USB×1,ADC×1, Up to 15 GPIOs.
Features
Wireless:
- Certification: SRRC/FCC/CE
- Wi-Fi protocol: 802.11 b/g/n
- Frequency: 2412MHz ~ 2472MHz
Hardware:
- Interface: UART×2,SPI×1,USB×1,ADC×1
- Operating voltage: 3.0V ~ 3.6V
- Current: Average:80 mA
- Operating temperature: -20°C ~ 70°C
- Storage temperature: -40°C ~ 85°C
Software:
- WiFi mode: Station,SoftAP,SoftAP + Station
- Encyption: WPA/WPA2/WEP/TKIP/AES
- Firmware programming: SPI/UART/OTA/
- Software development: AT command Develop by SDK
- Network protocol: IPv4/IPv6,TCP/UDP/HTTP/FTP/HTTPS/SSL/MQTT
- IOT Cloud support: Aliyun, Amazon, JD, Suning, Huawei, Microsoft
Application
- Intelligent lighting
- Intelligent Transportation
- Smart Home Application
- industrial automation
- Intelligent Security
ECCN/HTS
HSCODE | 8517709000 |
USHSCODE | 8517180050 |
UPC | |
EUHSCODE | 8517180000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
Write Your Own Review
-
from order viewI have notI have not tried tried
FAQ
Show
per page