![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
EMC3080 WI-FI&BLE Module - Support MXMESH
The EMC3080 Wi-Fi&BLE modules are mainly used for IoT data communication. This modules are used in a wide range of IoT applications through a variety of different form factors, interface types, antenna interfaces and temperature range.
- 10+: $2.20
YOU MAY LIKE THIS
PRODUCT DETAILS
EMC3080
Description
The EMC3080 modules are mainly used for IoT data communication. Data collection and control are realized through a rich peripheral interface, and data can be transmitted to the Internet of Things cloud service platform through a Wi-Fi network connection to realize the Internet of Everything. This series of modules is used in a wide range of IoT applications through a variety of different form factors, interface types, antenna interfaces and temperature range.
Features
- Powerful CPU:Cortex-M33 Processor Core MX1300CF with 256K bytes SRAM
- Advanced Bluetooth:Support Bluetooth 5.0 (BLE single mode). Support BLE Master/ Slave mode
- Wide Working Voltage: DC 3.0-3.6V
- Maximum transmission rate up to 72.2 Mbps with 20 MHz bandwidth.
- High Quality Wi-Fi Features
- More than 10 IO Peripherals such as SPI, I2C
- Operating Temperature:-40℃ to +105℃
- Operating Voltage: 2.7V~3.3V
- Antenna: PCB antenna or IPEX connector (Optional)
- Length*Width*Height: 2.400*2.600*0.300(cm)
- Weight: 0.003kgs
Application Scenario
- Intelligent Lighting
- Health Care
- Intelligent Household Appliances
- Intelligent Electricians
- Portable Devices
Hardware Architecture
ECCN/HTS
![](https://media-cdn.seeedstudio.com/media/wysiwyg/certification/CE.png)
![](https://media-cdn.seeedstudio.com/media/wysiwyg/certification/EUDOC.png)
![](https://media-cdn.seeedstudio.com/media/wysiwyg/certification/FCC.png)
![](https://media-cdn.seeedstudio.com/media/wysiwyg/certification/REACH.png)
![](https://media-cdn.seeedstudio.com/media/wysiwyg/certification/ROHS.png)
![](https://media-cdn.seeedstudio.com/media/wysiwyg/certification/UKDOC.png)
HSCODE | 8517709000 |
USHSCODE | 8517180050 |
UPC | |
EUHSCODE | 8517180000 |
COO | CHINA |