![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
EMB1061 BLE Module
EMB1061 is an embedded BLE module by MXCHIP. It integrates a BLE4.2 single mode SOC, including ARM Cortex-M0 Core, BLE/2.4G Radio, 24KB RAM, 160KB Flash and rich peripherals.
- 10+: $3.40
YOU MAY LIKE THIS
PRODUCT DETAILS
Note
Seeed fusion offers PCB/ PCBA manufacturing service for customized products based on EMB1061 BLE Module with an online instant quote and fast delivery. Furthermore, business users can enjoy a free prototype and engineer support as well. Click here to learn more!
EMB1061 is an embedded BLE module by MXCHIP. It integrates a BLE4.2 single mode SOC, including ARM Cortex-M0 Core, BLE/2.4G Radio, 24KB RAM, 160KB Flash and rich peripherals. EMB1061 uses half-hole package which is easy for soldering.
Hardware diagram is shown below with three main parts:
- 32-bit Cortex-M0 Core
- BLE 2.4GHz RF
- Power management
With:
- Up to 16MHz ARM Cortex-M0 MCU with 24KB RAM , 160KB FLASH, UART,I2C,SPI,ADC,Timer/PWM
- RF part: support PCB antenna or IPEX connector
- Power management: DC3.3V power supply, operating voltage range: 1.7V~3.6V
Features
- Based on an ultra-low power BLE SOC
- ARM Cortex-M0 Core 32MHz
- 24KB RAM
- 160KB Flash
- Operating Voltage: 1.7V~3.6V
- Bluetooth Features
- Support Bluetooth 4.2 (BLE single mode)
- Max TX power: 8dBm
- Min RX sensitivity: -87dBm
- Support BLE Master/ Slave mode
- Support broadcasting, data encryption,and adaptive frequency hopping
- Operating Temperature:-40℃ to +105℃
- Antenna: PCB antenna or IPEX connector (Optional)
Application
- Intelligent lighting
- Smart Home Application
- Wearables
- Smart healthcare
- Portable devices
Operating Conditions
EMB1061 would be unstable when input voltage is less than the lowest rated voltage. Range of input voltage:
Symbol | Illustration | Condition | Details | |||
Minimum | Typ | Maximum | Unit | |||
VDD | Power Supply | 1.7 | 3.3 | 3.6 | V |
There would be permanent damage in hardware if the device operates at the voltage over rated value.
Meanwhile, reliability could be influenced when the device has a long-term operating at maximum voltage.
Absolute maximum voltage rating:
Symbol | Description | Minimum | Typ | Unit |
VDD | Module input voltage | – | 3.8 | V |
VIN | GPIO input voltage | − | 3.8 | V |
Power Consumption:
Mode | Description | Average | Max | |
TA=25°C | TA=25°C | |||
EMB1061 Power consumption |
CPU_HALT | CPU running halted, all peripherals keep running and can wake up CPU by interrupt/event. | 2.49mA | 2.63mA |
Advertisement (TIMER_SLEEP ON) |
Advertise every 1.28s, keep in TIMER_SLEEP mode between the advertisement intervals. | 19.53uA | 8.43mA | |
Connected | Keep connected with other BLE device, communicate every 50ms, and keep in TIMER_SLEEP mode between the communication intervals. | 138.96uA | 8.39mA | |
Scanning | Scan every 1.28s, and kee in TIMER_SLEEP mode between the scan intervals. | 568.75uA | 8.26mA | |
Sleep | TIMER_SLEEP ON CPU and all peripherals OFF, internal slow RC clock and wakeup pins ON Can be waked up by internal RTC or wakeup pins(IO9/10/11/12/13). Wake up every 10s in this test. |
3.54uA | 2.76mA | |
Standby | CPU and all peripherals OFF Wakeup pins ON Can be waked up by wakeup pins (IO9/10/11/12/13). |
375.98nA | 2.68uA |
Working Environment:
Symbol | Name | Maximum | Unit |
TSTG | Storage Temperature | -40 to +110 | ℃ |
TA | Operation Temperature | -40 to +105 | ℃ |
Humidity | Non-condensing, Relative humidity | 95 | % |
Electrostatic Discharge:
Symbol | Name | Details | Level | Maximum | Unit |
VESD(HBM) | Electrostatic discharge voltage (Human Body Model) |
TA= +25 °C , JESD22-A114 | 2 | 2000 | V |
VESD(CDM) | Electrostatic discharge voltage (Charged Device Model) |
TA = +25 °C , JESD22-C101 | II | 500 |
Part List
EMB1061 BLE Module x 1
ECCN/HTS
HSCODE | 8517709000 |
USHSCODE | 8517180050 |
EUHSCODE | 8517180000 |
COO | CHINA |
CE | 1 |
EU DoC | 1 |
FCC | 1 |
REACH | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewVery good module, you can use this with any development board.