![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
EMAX 9g ES08A High Sensitive Mini Servo
SKU
108090000
This EMAX servo is an entry level servo for beginners who like to enjoy servo controlling fun
- 10+: $8.91
YOU MAY LIKE THIS
PRODUCT DETAILS
This EMAX servo is an entry level servo for beginners who like to enjoy servo controlling fun. This product includes a full set of common shafts as shown in the pictures, great for small mechatronic projects. But if you already have a Grove system and like a more prompt plug-and-play experience, check out Grove - Servo we have.
Kit include: Servos Horns x3 & Screw x3
Documents
Technical details
Dimensions | 46mm x60mm x30mm |
Weight | G.W 18g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8501101000 |
USHSCODE | 9503000090 |
UPC | 841454109853 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review