![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
EL USB Inverter
SKU
313080005
Please read through the guide in Shenzhen 2 U before making any purchase in this catalogue
- 10+: $4.05
YOU MAY LIKE THIS
PRODUCT DETAILS
Who doesn’t like to have multiple options? For easy-to-use products like EL wire and EL tape, we now have the USB Inverter as another great choice for power, in addition to our EL pocket inverter. With the USB Inverter, you can harvest power from any USB interface to drive EL wire or tape within 5m.
Features
- Driving ability: <5m EL wire or tape
- Size: 28 x 19 x 23mm
- Overall length: 85cm
- Input voltage: 5v DC
- Output voltage: 230v AC (unloaded), 125v AC (loaded with 5m wire)
Technical details
Dimensions | 80mm x120mm x19mm |
Weight | G.W 40g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8504403090 |
USHSCODE | 85045080 |
UPC | 841454116332 |
COO | CHINA |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review