![Loading...](https://static-cdn.seeedstudio.com/static/version1724918232/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
EL Tape - white 1.5m
SKU
TEM04122B
Please read through the guide in Shenzhen 2 U before making any purchase in this catalogue
YOU MAY LIKE THIS
PRODUCT DETAILS
This bright and long-lasting EL Tape strip measures 1.5 meters long, and it is very easy to use. A connector is attached to one end, and there is an adhesive on the back side, so that you can stick the tape to any surface that your heart desires.
Features
- Cool to the touch, flexible in length.
- Bendable, and able to tie into any shape.
- You can cut it to any length you want.
- Easy to use.
- Low power consumption (cold light, electricity 97% converted to light, no heat loss), no UV, soft light, green products.
- Waterproof, but the connecter attached is not waterproof.
- We strongly suggest you use it with our El tape USB inverter.
Specifications
- Length : 1.5m
- Width : 15mm(This accounts for the entire width of the plastic coating.)
- Thickness: 0.4mm-1.0mm
- Operating Voltage: 100 ~ 220V
- Optimum Operating Voltage: 120V
- Operating Frequency: 50 ~ 5000Hz
- Optimum Operating Frequency: 1500-2000Hz
- Static Capacitance: 6nf / m (20 ° C, the RH <80%)
- Brightness: (At 120V, 200Hz ~ 2000Hz) 30cd/m2 ~ 126cd/m2
- Power: (At 120V, 200Hz ~ 2000Hz) 108mw m ~ 1032mw/m
- Light life: (At 100V, 400Hz) normal temperature and humidity, approximately 8000 hours
- Operating Temperature/Humidity: -10°C ~ +60°C; RH <90%
- Storage Temperature/Humidity: -10°C ~ +60°C; RH <65%
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 33g |
Battery | Exclude |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review