![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
EL Tape - Yellow 1m
- 10+: $4.86
- 20+: $4.59
- More
- 50+: $4.13
- Less
YOU MAY LIKE THIS
PRODUCT DETAILS
This one meter long EL Tape has the same connector as our other EL products, it can be driven by either our EL 2xAA Pocket Inverter or our EL USB Inverter and controlled by EL Shield. It’s a great material for art projects because of its gentle glow, and it’s perfect for situations that require heat sensitivity because EL products don’t release any heat when operating.
Features
No heat loss
Bendable, and able to tie into any shape
Can be cut to any length
High efficiency (97%)
Does not emit UV light
Soft light that is not harsh on the eyes
Waterproof, except the connecter
The higher voltage EL USB inverter is recommended because it produces a stronger light
Specifications
Length : 1 m
Width: 15 mm (including the plastic sheath)
Thickness: 0.4 mm -1.0 mm
Operating Voltage: 100 V ~ 220 V Optimum : 120 V
Operating Frequency: 50 Hz ~ 5000 Hz Optimum: 1500 Hz - 2000 Hz
Static Capacitance: 6 nf/m (20 °C, the RH <80%)
Brightness: 30 cd/m2 ~ 126 cd/m2 (at 120 V, 200 Hz ~ 2000 Hz)
Power: 108 mw/m ~ 1032 mw/m (at 120 V, 200 Hz ~ 2000 Hz)
Life: approximately 8000 hours
Operating Temperature/Humidity: -10 °C ~ + 60 °C/RH < 90%
Storage Temperature/Humidity: -10 °C ~ + 60 °C/RH < 65%
Technical details
Dimensions | 66mm x66mm x15mm |
Weight | G.W 15g |
Battery | Exclude |