![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
EL Panel - Red 10cm x 10cm
SKU
104990047
A big sister to our EL tape, the EL panel is a similar item that comes in a 10 cm square format
- 10+: $8.01
- 20+: $7.57
- More
- 50+: $7.12
- Less
YOU MAY LIKE THIS
PRODUCT DETAILS
A big sister to our EL tape, the EL panel is a similar item that comes in a 10 cm square format. You’ll notice when working with it that it shares some of the same features as the EL tape: flexibility, portability, and a beautiful soft glow. It can be used as backlight for an illuminated device, or a platform for paper-cutting artwork. Post it on a flat surface or wrap it around a curved surface. Use it in a project as a lighting element or attach it to a shirt. The options are amazing.
You need an inverter to drive the EL light, to control it, please pick up an EL Shield.
Features
- No heat loss
- Great backlight material
- High efficiency (97%)
- Does not emit UV light
- Soft light that is not harsh on the eyes
- Waterproof, except the connecter
- The higher voltage EL USB inverter is recommended because it produces a stronger light
- Able to be cut into other shape
Specifications
- Dimension: 10 cm x 10 cm
- Thickness: 0.4 mm - 1.0 mm
- Operating Voltage: 100 V~ 220 V Optimum : 120 V
- Operating Frequency: 50 Hz~ 5000 Hz Optimum: 1500 Hz - 2000 Hz
- Static Capacitance: 6 nf/m (20 ° C, the RH <80%)
- Brightness: 30 cd/m2 ~ 126 cd/m2 (at 120 V, 200 Hz ~ 2000 Hz)
- Power: 108 mw m ~ 1032 mw/m (at 120 V, 200 Hz ~ 2000 Hz)
- Life: approximately 8000 hours
- Operating Temperature/Humidity: -10 °C ~ + 60 °C/RH < 90%
- Storage Temperature/Humidity: -10 °C ~ + 60 °C/RH < 65%
Technical details
Dimensions | 200mm x150mm x8mm |
Weight | G.W 11g |
Battery | Exclude |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review