![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
EL Panel - Green 10cm x 10cm
- 10+: $8.01
YOU MAY LIKE THIS
PRODUCT DETAILS
A big sister to our EL tape, the EL panel is a similar item that comes in a 10 cm square format. You’ll notice when working with it that it shares some of the same features as the EL tape: flexibility, portability, and a beautiful soft glow. It can be used as backlight for an illuminated device, or a platform for paper-cutting artwork. Post it on a flat surface or wrap it around a curved surface. Use it in a project as a lighting element or attach it to a shirt. The options are amazing.
You need an inverter to drive the EL light, to control it, please pick up an EL Shield.
Features
No heat loss
Great backlight material
High efficiency (97%)
Does not emit UV light
Soft light that is not harsh on the eyes
Waterproof, except the connecter
The higher voltage EL USB inverter is recommended because it produces a stronger light
Able to be cut into other shape
Specifications
Dimension: 10 cm x 10 cm
Thickness: 0.4 mm - 1.0 mm
Operating Voltage: 100 V~ 220 V Optimum : 120 V
Operating Frequency: 50 Hz~ 5000 Hz Optimum: 1500 Hz - 2000 Hz
Static Capacitance: 6 nf/m (20 ° C, the RH <80%)
Brightness: 30 cd/m2 ~ 126 cd/m2 (at 120 V, 200 Hz ~ 2000 Hz)
Power: 108 mw m ~ 1032 mw/m (at 120 V, 200 Hz ~ 2000 Hz)
Life: approximately 8000 hours
Operating Temperature/Humidity: -10 °C ~ + 60 °C/RH < 90%
Storage Temperature/Humidity: -10 °C ~ + 60 °C/RH < 65%
Technical details
Dimensions | 120mm x100mm x9mm |
Weight | G.W 11.6g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8531200000 |
UPC | 841454110118 |
COO | CHINA |
RoHS | 1 |