![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
EHB-CB Energy Harvesting Board for DSC
SKU
106990128
EHB-CB Energy Harvesting Board for DSC, solar energy, IOT power, power supply
YOU MAY LIKE THIS
PRODUCT DETAILS
This is a Energy Harvesting Board specially designed for DSC. It's MPPT (Maximum power point tracking) function can efficiently manage the power generated by DSC. The output power is DC 3V/5V switchable and automatically switched over to CR2032 battery when the stored power is low.
We provide two types of board, the EHB-SB Energy Harvesting Board for DSC and EHB-CB Energy Harvesting Board for DSC. The SB version use a super capacitance and the CB version use the lipo baterry.
Attention:
This board is still in beta, so you will find a jump wire at the back of the board. If you care about that, please think twice before buying.
Technical details
Dimensions | 102mm x85mm x0mm |
Weight | G.W 18.5g |
Battery | Exclude |
Part List
EHB-CB Energy Harvesting Board for DSC | 1 |
ECCN/HTS
HSCODE | 8517180050 |
USHSCODE | 8543708800 |
EUHSCODE | 8543709099 |
COO | TAIWAN |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
-
from order viewGreat product. Added external Li batt for longer storage.
FAQ
Show
per page