![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Industrial EC & TDS Sensor MODBUS-RTU RS485 & 0-2V Analog Voltage with waterproof aviation connector
An IP68 RS485 EC&TDS Sensor measures conductivity, salinity, and TDS with temperature compensation. Use in monitoring water quality applications like water processing and irrigation. Use the sensor with SenseCAP Sensor Hub 4G Data Logger for seamless data collection and management.
- 10+: $129.00
YOU MAY LIKE THIS
PRODUCT DETAILS
Exciting News: Only 50 kits! Enjoy a 50% discount on our 4G or LoRaWAN® Solution Kits - first come, first served!
It measures Conductivity, Salinity, TDS with temperature compensation, making it widely applicable in industrial environmental sensing scenarios.
We have two versions Industrial EC & TDS Sensor. The main difference is the cable connector. Please choose the version that best suits your needs
(1)This one is with a waterproof aviation connector. It is compatible with SenseCAP Sensor Hub 4G Data Logger, which can collect various sensor data simultaneously and send them via 3G/4G LTE.
(2) Another version is with hook-up wires. It is compatible with SenseCAP LoRaWAN® Data Logger to connect with the LoRaWAN® network, enjoying the benefits of low-power and long-range communication.
Features
- High Performance: High accuracy, fast response, good repeatability
- Universal Protocol: MODBUS-RTU RS485 and 0~2V Analog Voltage
- Wide-range Power Supply: Can be powered with supply voltage within 3.9V ~ 30V
- Strong Robustness: Suitable to be immersed in water for a long time, anti-corrosion, automatic temperature compensation
Description
This EC & TDS Sensor with a waterproof aviation connector measures the conductivity, salinity, and total dissolved solids (TDS) in a liquid and is widely used in monitoring water quality.
The EC & TDS Sensor is designed with industry standards. It is designed with ATC (automatic temperature compensation), which ensures the data is accurate regardless of the temperature changes. Its electrode is IP68, the transmitter is IP65 rated, waterproof in a tight seal, and capable of withstanding long-term constant use in professional scenarios. This EC & TDS Sensor comes with a MODBUS-RTU RS485 serial communications protocol and 0~2V Analog Voltage output. It can be easily connected and integrated with other devices such as data loggers, Converter, and displays. This cost-effective EC & TDS Sensor features low-power consumption, compact size, portability, and high integration.
Seeed also provides the SenseCAP Portal and SenseCAP Mate to help users better manage and check data remotely.
Applications
Agriculture, Hydroponics, Aquaponics, Sewage treatment, Research, Environmental monitoring and Other environmental monitoring scenarios.
Specifications
Output Interface |
Analog Voltage 0-2V (Output resistance ~0ohm) |
RS485 Modbus-RTU |
|
Power Supply |
3.9-30V/DC |
3.9-30V/DC |
|
Power Consumption (Idle) |
40mA@24V DC |
40mA@24V DC |
|
Power Consumption (Max) |
80mA@24V DC |
80mA@24V DC |
|
Start-up Time |
< 2 seconds |
||
EC Measurement |
Isolated Sensor Input, Range: 0 - 20000us/cm Resolution: 0-10000us/cm, 10us/cm; 10000~20000 us/cm, 50us/cm Accuracy: 0-10000us/cm, ±3%; 10000-20000us/cm, ±5% EC temperature compensation: 0-50°C |
||
Temperature Measurement |
Range: -40~80°C, Resolution: 0.1°C, Accuracy: ±0.5°C |
||
IP Ratings |
Electrode:IP68 Transmitter:IP65 |
||
Operating Temperature |
-40 ~ +85°C |
||
Installation |
Electrode:1/2"NPT screw threads Transmitter:Mounting hole |
||
Cable Length |
Power and Signal Cable:2 meters or Customize Electrode Cable:10 meters |
||
Dimension |
Electrode:1/2"NPT screw threads Transmitter:128*70*42mm |
Dimensions
Wiring Diagram
ECCN/HTS
HSCODE | 9025800090 |
USHSCODE | 9026104000 |
UPC | |
EUHSCODE | 8517180000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewGood EC and TDS sensor, easy to interfac with ModBus
-
from order viewIt is ok and fine.