![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
E5 Location Beacon for SenseCAP T1000 Tracker
A BLE Location Beacon for location-based services, asset tracking, navigation, and other applications, especially for SenseCAP T1000 Tracker.
YOU MAY LIKE THIS
PRODUCT DETAILS
A BLE (Bluetooth Low Energy) Location Beacon is a small wireless device that transmits Bluetooth signals at regular intervals. These signals can be detected by Bluetooth-enabled devices, such as SenseCAP T1000 Tracker, allowing them to determine their proximity to the beacon, building a location-based solution for indoor positioning, asset tracking and other applications.
Features
- Bluetooth® LE 5.0
- Long battery life: Replaceable lithium battery, more than 5 years (0dBm/500ms in default configuration).
- Long-distance transmission: Up to 120 meters in open areas.
- High compatibility: Compatible with iOS 7.0+ and Android 4.3+ systems
BLE Indoor Positioning System
GPS has proven its ability to locate outdoors. Now, we also tend to move to indoor positioning, and Bluetooth beacons make indoor precise positioning possible. Combine with SenseCAP T1000 Tracker to build an indoor positioning solution.
Deploy Bluetooth beacons in your target area, the tracker receives the signal sent by the beacon, and the positioning accuracy is at the meter level (2-3 meters). It can realize functions such as asset tracking, route planning, reverse car search, etc., and can be integrated into applets and APPs.
SenseCAP T1000 is a compact LoRaWAN® tracker that utilizes GNSS/Wi-Fi/Bluetooth for precise indoor & outdoor location tracking. It's ideal for a variety of location-based applications.
Specification
Chip |
nRF52 series |
Bluetooth protocol |
BLE 5.0 |
Broadcasting range |
120m |
Tx Power |
-30~+4dBm,default is 0dBm |
Adv Interval |
100ms~10s,default is 500ms |
Battery |
Lithium battery, 2400mAh |
Working temperature |
-30~60°C |
Dimension(L*W*H) |
Φ50*20.5mm |
Dimension
Applications
- Stores
- Offices
- Conferences
- Logistics
- Home Automation
ECCN/HTS
![](https://media-cdn.seeedstudio.com/media/wysiwyg/certification/CE.png)
![](https://media-cdn.seeedstudio.com/media/wysiwyg/certification/EUDOC.png)
![](https://media-cdn.seeedstudio.com/media/wysiwyg/certification/FCC.png)
![](https://media-cdn.seeedstudio.com/media/wysiwyg/certification/ROHS.png)
![](https://media-cdn.seeedstudio.com/media/wysiwyg/certification/UKDOC.png)
HSCODE | 9014800090 |
USHSCODE | 9014805000 |
UPC | |
EUHSCODE | 9405413910 |
COO | CHINA |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
-
from order viewExcellent quality. Bought mainly to learn the technology but I can see uses in an elderly care scenario. All worked well out of the box.
-
from order viewWorks just how it should. Amazing product
FAQ
- Page Previous
- Page 1
- You're currently reading page 2