![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Dual P5 32x32 RGB LED Matrix - 160x160mm
SKU
104990160
Specification:
Size:160mmx160mm
Module resolution ratio:32x32 Brightness:1600(cd/㎡)
Max power consumption:24W
Drive mode:1/16 scan
Voltage: 5V
Port type:HUB75
Weight:0
YOU MAY LIKE THIS
PRODUCT DETAILS
Specification:
- Size:160mmx160mm
- Module resolution ratio:32x32 Brightness:1600(cd/㎡)
- Max power consumption:24W
- Drive mode:1/16 scan
- Voltage: 5V
- Port type:HUB75
- Weight:0.43kg
- Colors: RGB
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 380g |
Battery | Exclude |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review