![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Dual Gigabit Ethernet NICs Carrier Board with Raspberry Pi Compute Module 4 - 2GB RAM, 2.4/5.0GHz Wi-Fi & Bluetooth 5.0
This kit contains a Dual Gigabit Ethernet NICs Carrier Board and a Raspberry Pi Compute Module 4 with 2GB RAM. Dual Gigabit Ethernet NICs Carrier Board is a compact size board, that has been integrated Dual Gigabit Ethernet connectors and multiple peripherals, designed for miniature customizable network router applications, suitable for HTPC makers, Linux developers, software router enthusiasts, and the majority of regular Raspberry Pi users.
YOU MAY LIKE THIS
PRODUCT DETAILS
This kit contains a Dual Gigabit Ethernet NICs Carrier Board and a Raspberry Pi Compute Module 4 with 2GB RAM. Dual Gigabit Ethernet NICs Carrier Board is a compact size board, that has been integrated Dual Gigabit Ethernet connectors and multiple peripherals, designed for miniature customizable network router applications, suitable for HTPC makers, Linux developers, software router enthusiasts, and the majority of regular Raspberry Pi users.
Features
- Dual Gigabit Ethernet Carrier Board for Raspberry Pi CM4: Provide dual gigabit ethernet connectors based on CM4 for customizable network router applications
- Integrated Peripherals in Compact Size: 75x64x21mm size overall, integrated two USB 3.0 standard connectors with an additional 9-pin header, one micro-HDMI interface, and one Type-C power supply
- Rich Components on the board: Provide MIPI CSI/ MIPI DSI for the camera, FPC connector for I2C & SPI, alone with UART IO, a 4-pin fan connector, and one Micro-SD Card Slot
Description
This is the Raspberry Pi Compute Module(CM4) carrier board, which has been integrated with Dual Gigabit Ethernet connectors, along with two USB 3.0 standard connectors and other peripherals in the compact size. With additional components on the board, it can be your perfect choice for a miniature customizable network router that performs high flexibility and security.
The Dual Gigabit Ethernet connectors on this board can be used to manage the network by your definition, referring to the use of open-source operating systems to form a routing solution, leveraging the 1Gbps speed for both ports. Unlike specialized routers designed by manufacturers, you can utilize OpenWrt, one of the open-source operating systems to build and manage your own local network.
It features a variety of components in the compact size, where it provides MIPI CSI/ MIPI DSI connectors for camera support, an FPC connector for I2C & SPI communication, one 4-pin fan connector for heat suppression, along with 4 UART IO for further usage. It is even equipped with one Micro-SD Card Slot for booting the system from the SD card, in this case, there is no eMMC storage on the Raspberry Pi CM4.
In this kit, this version of the Raspberry Pi Compute Module 4 includes a high-performance 64-bit quad-core processor, 2GB LPDDR4 RAM, dual-display support at resolutions up to 4K, hardware video decode at up to 4Kp60, Gigabit Ethernet, USB 2.0, dual camera interfaces, PCIe Gen 2 x1 interface, and dual-band 2.4/5.0GHz wireless LAN and Bluetooth 5.0.
The dual-band 2.4/5.0GHz wireless LAN and Bluetooth 5.0 have modular compliance certification. This allows the board to be designed into end products with significantly reduced compliance testing, improving both cost and time to market. Either the onboard antenna or an external antenna kit can be used.
Specifications
Raspberry Pi Compute Module 4
Specification | Details |
---|---|
Processor | Broadcom BCM2711 quad-core Cortex-A72 (ARM v8) 64-bit SoC @ 1.5GHz |
Memory | 2GB LPDDR4 |
Connectivity | Optional wireless LAN, 2.4GHz and 5.0GHz IEEE 802.11b/g/n/ac wireless, Bluetooth 5.0, BLE with onboard and external antenna options |
Onboard Gigabit Ethernet PHY supporting IEEE1588 | |
1 × USB 2.0 interface | |
PCIe Gen 2 x1 interface | |
28 GPIO signals | |
SD card interface for SD card or external eMMC | |
Video | Dual HDMI interface (up to 4Kp60 supported) |
2-lane MIPI DSI display interface | |
2-lane MIPI CSI camera interface | |
4-lane MIPI DSI display interface | |
4-lane MIPI CSI camera interface | |
Multimedia | H.265 (4Kp60 decode); H.264 (1080p60 decode, 1080p30 encode); OpenGL ES 3.0 graphics |
Input power | 5V DC |
Operating temperature | 0 to +80°C |
Dimensions | 55 mm × 40 mm |
Production lifetime | Raspberry Pi Compute Module 4 will remain in production until at least January 2028 |
Compliance | For a full list of local and regional product approvals, please visit: www.raspberrypi.org/documentation/hardware/raspberrypi/conformity.md |
Dual Gigabit Ethernet NICs Carrier Board
Specification | Details |
---|---|
Networking | Dual Gigabit Ethernet Connectors |
USB 3.0 to GbE (Gigabit Ethernet Bridge) |
Microchip's LAN7800 |
USB | 2 x USB 3.0 Ports 1 x USB 3.0 9-Pin Header |
Storage | Micro-SD Card Slot (load system Image for non-eMMC CM4 version) |
Camera | 1 x MIPI CSI Connector |
Display | 1 x MIPI DSI Connector 1 x Micro HDMI Connector |
FPC | Interface for I2C and SPI |
External Fan | Power connector for fan (For reference, please check this fan. The power connector fits) |
Power | 5V/3A using USB Type-C Port |
LAN7800 Industrial Temperature Range |
-40°C to +85°C |
Dimensions | 75x64x21mm |
Weight | 43g |