![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Dual Core Mini PC MK808
SKU
113990004
MK808 is designed to be plugged into a TV or a monitor via HDMI, allowing you to run Android apps on a big screen
YOU MAY LIKE THIS
PRODUCT DETAILS
MK808 is designed to be plugged into a TV or a monitor via HDMI, allowing you to run Android apps on a big screen. You can connect a keyboard, mouse, game pad, or other accessories and watch movies, stream videos from the internet, play games, surf the web, or check your email.
Features
- Plug and play
- Compact and low heat dissipation
- Standard USB support USB mouse & keyboard
- Mini USB support OTG/HOST
- TF card slot
Specifications
- CPU: Rk3066 Dual Core 1.6(Cortex - A9)
- Ram: DDR3 1GB
- Rom: On board NAND Flash 8G
- Expand Micro SD: T-Flash(Maximum support 32GB)
- Video Format: WMV/ASF/MP4/3GP/3GM4V/AVI/MJPEG/RV10/DivX/VC-1/MPEG-2/MPEG-4/H.263/H.264/1280*720P HD 30fps, 1080P/720*480 D1 30fps
- Audio Format: Support MP3/WMA/APE/FLAC/ACC/OGG/AC3/WAV
- Picture Format: Support Max.8000*8000 JPEG BMP GIF PNG
- WIFI: Support 802.11 b/g/n
- Bluetooth: Support Bluetooth V4.0
- Output: MINI HDMI Port
- OS: Google Android 4.1(Flash 11.X; HTML5)
- Dimension: 88mm*31.5mm*15.8mm
- Wight: 〈50g
- Working environment: 5℃-35℃, 30%-90% Humidity
- Storage environment: -20℃-60℃, 10%-90% Humidity
Interfaces
- 1*Mini USB support OTG/HOST(USB port RJ45)
- 1*Standard USB support USB mouse & keyboard
- 1*MINI USB for charging
- 1*TF card slot
- 1*Blue LED(When connect to power)
- 1*Physical button for upgrading software
Product & Accessories
- MINI TV Dongle
- HDMI extention Wire
- USB Power Supply Wire
- Adapter
- User Manual
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 182g |
Battery | Exclude |
ECCN/HTS
HSCODE |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review