![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Dual Alphanumeric 14 Segment LED - Amber 0.54" Common Cathode
SKU
104990121
This is 0
- 10+: $1.76
- 20+: $1.66
- More
- 50+: $1.56
- Less
YOU MAY LIKE THIS
PRODUCT DETAILS
This is 0.54" 14 segment common cathode LED and the color is amber.
It can display more characters then 7 segment LEDs, include letters and numbers.
It is compatible with bread board and can work with Arduino by adding some current limiting resistors. So, it Suitable for people who is newbie of electronic.
Note: It just a segment LED without control chip.
Corresponding Interface:
High intensity and reliability
High quality,low power requirement and low cost
IC compatible ,easy assembly
ESD 2000V
Specification:
0.54 Inch dual digits display
common cathode
black face ,white segment
Luminous Color: Amber
Chips Materials: AlGaInP
For any technical support or suggestion, please kindly go to our forum.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 6g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8531200000 |
ROHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review