![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Dragino Yun Shield
- 10+: $26.91
YOU MAY LIKE THIS
PRODUCT DETAILS
Dragino Yun Shield is one of the most powerful shields for Arduino Board. Dragino Yun Shield is designed to solve the Internet connectivity and storage issue for Arduino Board.
Dragino Yun Shield runs Open Source OpenWrt system (Same system as runs in Arduino Yun) and it is fully compatible with Arduino IDE v1.5.4 or later. Dragino Yun Shield is the ideally choice for Arduino Projects which require various internet connections and more storage.
Basically, Dragino Yun Shield + Leonardo equally to the official Arduino Yun, but Dragino Yun Shield is more flexible because it can work with other Arduino board such as Uno, Duemilanove, Mega etc. And Dragino Yun Shield uses external wifi antenna which provides stability and possibility for various environments.
Features
Open source Linux (OpenWrt) inside
Low power consumption
Compatible with Arduino IDE 1.5.4 or later, user can program, debug or upload sketch to Arduino board via Arduino IDE.
Managed by Web GUI, SSH via LAN or WiFi
Software upgradable via network
Built-in web server
Support internet connection via LAN port, WiFi or 3G dongle.
Support USB flash to provide storage for Arduino projects.
Failsafe design provides robustly system.
Compatible with Arduino Leonardo, Uno , Duemilanove, Diecimila, Mega
Specifications
Processor: 400MHz, 24K MIPS
Flash: 16MBytes
RAM: 64MBytes
Power Input: 4.75v ~ 23v via Arduino VIN pin
1 x 10M/100M RJ45 connector
150M WiFi 802.11 b/g/n
External Antenna via I-Pex connector
1 x USB 2.0 host connector, used for USB storage or 3G connection
1 x Reset button
Compatible with 3.3v or 5v I/O Arduino.
Documents
Technical details
Dimensions | 112mm x70mm x35mm |
Weight | G.W 56g |
Battery | Exclude |
Part List
Dragino Yun Shield | 1 |
Antenna | 1 |
ECCN/HTS
HSCODE | 8543909000 |
USHSCODE | 8517620090 |
UPC | 841454100942 |
COO | CHINA |
RoHS | 1 |