![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Dragino LoRaWAN Water Leak Sensor - EU868MHz
Note
Please check our latest version of LoRaWAN Water Leak Sensor -LWL02
Dragino LoRaWAN Water Leak Sensor is a sensor that can detect the water leak status and send the data to the LoRaWAN network. It is a compact size sensor with a dimension of 64 x 30 x 14mm.
- 10+: $13.00
YOU MAY LIKE THIS
PRODUCT DETAILS
Features
- Compact Size (64x30x14mm) for Easy Deployment
- Latest version of LoRaWAN v1.0.3 Class A
- SX1262 Long-Range Low-Power LoRa Core
- 1 year Long Lasting CR2032 Battery for Easy Replacements
- Conveniently Change Device Parameters via sending AT Commands
- Periodically Transmit Sensor Data and Water Leak Events
- Easily Connect to a Computer and Upgrade the Firmware via Program Port
Description
Dragino LoRaWAN Water Leak Sensor is a sensor that can detect the water leak status and send the data to the LoRaWAN network. It is a compact size sensor with a dimension of 64 x 30 x 14 mm.
This is powered by a CR2032 coin battery. In a good LoRaWAN network coverage, it can transmit as many as 12,000 uplink packets (based on SF7, 14dB) and in poor LoRaWAN network coverage, it can transmit ~ 1,300 uplink packets (based on SF10, 18.5dB). One battery is estimated to work for about 1 year and you can easily change the CR2032 battery and continue using this sensor in your projects.
This water leak sensor will send periodical data including water leak events to the LoRaWAN network every day. It can also count the number of water leak events and calculate the duration of the last water leak event.
Each sensor is pre-loaded with a set of unique keys for LoRaWAN registration. Register these keys to the local LoRaWAN server and it will auto-connect after powering on.
This water leak sensor can be set up as follows in a LoRaWAN network:
Tip
We also offer the US915MHz version of this water leak sensor for the US915MHz band. Click here to learn more about it.
Applications
- Smart Agriculture
- Industrial Monitoring and Control
- Smart Buildings
- Smart Cities
- Smart Factory
Note
It is recommended to change the battery when it reaches 2.8V. After changing the battery, make sure, to press the RESET button to activate the low power mode.
Dimensions and Overview
Parts List
1 x Dragino LoRaWAN Water Leak Sensor- EU868Mhz
ECCN/HTS
HSCODE | 9031809090 |
USHSCODE | 9026104000 |
UPC | |
EUHSCODE | 9013101000 |
COO | CHINA |
RoHS | 1 |