![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Dragino LoRaWAN Door Sensor - US915MHz
The Dragino LoRaWAN Door Sensor is a door sensor which can detect open/close status of the door and uplink to LoRaWAN network. It is a small sensor with a dimension of 64 x 30 x 14 mm.
Note
It is recommended to buy the newest LDS02 LoRaWAN Door & Window Sensor - US915MHz, Smart Home, Wireless, OTAA, which can
perfectly cover and exceed the functions of this product and stable supply.
YOU MAY LIKE THIS
PRODUCT DETAILS
Note
It is recommended to buy the newest LDS02 LoRaWAN Door & Window Sensor - US915MHz, Smart Home, Wireless, OTAA, which can perfectly cover and exceed the functions of this product and stable supply.
Features
- Compact Size (64x30x14mm) for Easy Deployment
- Latest version of LoRaWAN v1.0.3 Class A
- SX1262 Long-Range Low-Power LoRa Core
- 1 Year Long Lasting CR2032 Battery for Easy Replacements
- Conveniently Change Device Parameters via sending AT Commands
- Periodically Transmit Sensor Data and Open/Close Actions
- Easily Connect to a Computer and Upgrade the Firmware via Program Port
Description
The Dragino LoRaWAN Door Sensor is a door sensor that can detect open/close status of the door and uplink to the LoRaWAN network. It is a small sensor with a dimension of 64 x 30 x 14 mm.
LDS01 is powered by a CR2032 coin battery, in a good LoRaWAN Network Coverage case, it can transmit as many as 12,000 uplink packets (base on SF7, 14dB). in poor LoRaWAN network coverage, it can transmit ~ 1,300 uplink packets (base on SF10, 18.5dB). The design goal for one battery is up to 1 year. Users can easily change the CR2032 battery for reuse.
The LDS01 will send periodically data every day as well as for each door open/close action. It also counts the door open times and calculates the last door open duration.
Each LDS01 is pre-load with a set of unique keys for LoRaWAN registration, register these keys to local LoRaWAN server and it will auto-connect after power on.
This Door Sensor can be set up as follows in a LoRaWAN network:
Tip
We also offer the EU868MHz version of this door sensor for the EU868MHz band. Click here to learn more about it.
Applications
- Wireless Alarm and Security Systems
- Smart Home and Building Automation
- Industrial Monitoring and Control
- Smart Cities
- Smart Factory
Note
It is recommended to change the battery when it reaches 2.8V. After changing the battery, make sure, to press the RESET button to activate the low power mode.
Dimensions
Parts List
1 x Dragino LoRaWAN Door Sensor - US915MHz
ECCN/HTS
HSCODE | 9031809090 |
USHSCODE | 9026104000 |
UPC | |
EUHSCODE | 9013101000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
-
from order viewThis user did not leave any comments.