![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Dragino 10 channels - LoRaWAN GPS Concentrator for Raspberry Pi
The PG1301 is a multi-channel high-performance transmitter/receiver designed to simultaneously receive several LoRa packets using random spreading factors on random channels.
YOU MAY LIKE THIS
PRODUCT DETAILS
Key Features
- Support Raspberry Pi 3B/3B+/4
- Up to -142.5dBm sensitivity with SX1257 Tx/Rx front-end
- 70 dB CW interferer rejection at 1 MHz offset
- Able to operate with negative SNR, CCR up to 9dB
- Emulates 49x LoRa demodulators and 1x (G)FSK demodulator
- Dual digital TX&RX radio front-end interfaces
- 10 programmable parallel demodulation paths
- Dynamic data-rate (DDR) adaptation
- GPS Module to provide timestamp and location info
Description
The PG1301 is a multi-channel high-performance transmitter/receiver designed to simultaneously receive several LoRa packets using random spreading factors on random channels. Its goal is to enable the robust connection between a central wireless data concentrator and a massive amount of wireless end-points spread over a very wide range of distances.
The PG1301 is based on SX1301 + 2 x 1257, it is designed to use with Raspberry Pi to build smart metering fixed networks and Internet of Things applications with up to 5000 nodes per km2 in the moderately interfered environment.
PG1301 has a built-in GPS module. The GPS module provides timing to SX1301 for accurate timing and can provide geographical coordinates to RPi for further process.
Specification
- SPI interface for LoRa
- UART interface for GPS
- Power Input: 5v, 1A
- 1 x SMA antenna for LoRaWAN
- 1 x SMA antenna for GPS
Dimensions and Weight
Device:
- Size:80 x 60 x 20 mm/pcs
- Weight: 35g
Package:
- Size:150 x 80 x 50 mm/pcs
- Weight: 124g
Part List
- 1 x PG1301 LoRaWAN GPS HAT
- 4 x Brass cylinders
- 4 x Screws
- 4 x Nuts
- 1 x Glue Stick Antenna(915 MHz)
- 1 x GPS active antenna
ECCN/HTS
HSCODE | 8517180050 |
USHSCODE | 8543708800 |
UPC | |
EUHSCODE | 8543709099 |
COO | CHINA |
RoHS | 1 |