![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Disposable ECG Electrode (10 Pcs pack)
YOU MAY LIKE THIS
PRODUCT DETAILS
ELECTRICAL PERFORMANCE
- Separate AC Impedance: ≤ 3KΩ
- Average AC Impedance : ≤ 2KΩ
- DC offset voltage: ≤ 100mV
- Internal noise: ≤ 150μ
SIMULATED DEFIBRILLATION RECOVERY PERFORMANCE
- Discharge in the 5th second electrode to voltage: ≤ 100mV
- Average rate of change every 10 second: ≤ 1mV/S
- Simulated defibrillation Electrochemical Impedance Spectroscopy: ≤ 3KΩ
- Bias current tolerance: ≤ 100mV
BIO-CAPABILITY
Cytotoxicity : ≤ 1 level
Primary skin irritation: PⅡ0.0-1.9
Sensitization: < 1 level
- OTHERS
It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum.
For any technical support or suggestion, please kindly go to our forum.
Technical details
Dimensions | 150mm x100mm x13mm |
Weight | G.W 19g |
Battery | Exclude |
ECCN/HTS
HSCODE | 9018909991 |
USHSCODE | 9019102090 |
UPC | 841454110439 |
COO | CHINA |
RoHS | 1 |