![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
WS2812 RGB LED Strip (5m) with Remote – Infrared and Bluetooth Controllable
This RGB LED strip is based on WS2812 LEDs. It is packed with 30 LEDs and has a length of 5 meters. You can easily control the behavior of these LEDs either by using the included remote controller or using your mobile phone via a Bluetooth connection. The remote controller can be used for many functions such as selecting static colors, flashing LEDs in different modes, adjusting brightness, and more. But however, by using an APP on the mobile phone, you can have even more functionality.
- 10+: $11.90
YOU MAY LIKE THIS
PRODUCT DETAILS
Features
- Different static colors and flashing modes available
- Adjustable brightness and flashing speed with timer and music activated functions
- Easily control the lights using the provided remote control or using mobile phones with a Bluetooth connection
- Conveniently install the LED strip with the adhesive tape and use for a wide range of applications
- Can be easily cut to adjust according to the required length
- Connect to an exciting wall charger/ mobile phone charger to light up the strip (5V/2A)
Description
Get ready for this festive season with our glowing LED strips to decorate everywhere!
We are happy to bring you this RGB LED strip which is based on WS2812 LEDs. It is packed with 30 LEDs and has a length of 5 meters. You can easily control the behavior of these LEDs either by using the included remote controller or using your mobile phone via a Bluetooth connection. The remote controller can be used for many functions such as selecting static colors, flashing LEDs in different modes, adjusting brightness, and more. But however, by using an APP on the mobile phone, you can have even more functionality.
This LED strip is easy to use and it can be pasted on surfaces via the adhesive tape included at the back of the strip. Also, you can easily cut this strip to adjust according to your desired length.
Specifications
Specifications | Details |
---|---|
Number of LEDs | 30 |
Strip Length | 5m |
Control Method | 1.APP for Android & IOS, with more functions to choose 2.Remote Control(24 keys), remote distance:5M |
USB Charging Current | DC 5V/2A |
Rated Load Current | 1.5A max current |
Lamp bead | WS2812 |
Timing Function | Light up for 1,2,3 hours after press the TIMER button |
Brightness Adjustment | Stepless Dimmable |
Lighting Mode | Flash/strong/fade/smooth lighting modes |
Part List
- 1 X 5M WS2812 Color Changing Led Strips Lights
- 1 x Bluetooth App Controller
- 1 x Remote Control
- 7 x Clips
- 1 x User Manual
ECCN/HTS
HSCODE | 9405409000 |
USHSCODE | 9405108020 |
UPC | |
EUHSCODE | 9405413910 |
COO | CHINA |
RoHS | 1 |