![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Differential Gear Kit
SKU
114990062
A kind of rotation motion by one axi to become two, and it can be make different speed between the output shafts。 Almostly to be used on structrue of the automobile
Feature:
popural type
2 planetary gear
good wear-resistance
YOU MAY LIKE THIS
PRODUCT DETAILS
A kind of rotation motion by one axi to become two, and it can be make different speed between the output shafts。 Almostly to be used on structrue of the automobile
Feature:
- popural type
- 2 planetary gear
- good wear-resistance
- low niose
- transmission smooth and steady
- material: matel
Specification:
- Tooth number(output axis gear):18 or 20。High:17.2mm,outside diameter:40mm,inside diameter:17.1mm
- Tooth number(planetary gear):14 or 15,thickness:9mm,outside diameter:30mm,inside diameter12.3mm,shaft length:60mm
For any technical support or suggestion, please kindly go to our forum.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 215g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8483409000 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review