![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Dial-type Potentiometer(10k)
SKU
111990001
Please read through the guide in Shenzhen 2 U before making any purchase in this catalogue
- 10+: $6.21
- 20+: $5.87
YOU MAY LIKE THIS
PRODUCT DETAILS
Potentiometer is one of the most useful basic components. This is a 10k dial type potentiometer with knob. It’s space-saving and user-friendly. You can read the actual resistance value via the straightforward knob without auxiliary instrument like multimeter. Each has been pre-calibrated. You can implement it into your circuit right out of the box.
A tiny hex wrench is included in case of recalibration.
Features
- Straightforward
- Highly linear
- Space-saving
Specifications
- Max resistance: 0 - 10KΩ
- Accuracy : ±5%
- Lin : ±0.25%
- Max mechanical angle : 3600°
- Dimensions: 46mm(height) * 22mm(diameter)
Technical details
Dimensions | 60mm x90mm x22.6mm |
Weight | G.W 22g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8533400000 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
FAQ
Show
per page