![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Diagonal Pliers
SKU
404080003
Diagonal pliers used for cutting wire, headpins, eye pins, small chain, cords, beading and all your electrical repair needs
- 10+: $4.41
- 20+: $4.17
YOU MAY LIKE THIS
PRODUCT DETAILS
Diagonal pliers used for cutting wire, headpins, eye pins, small chain, cords, beading and all your electrical repair needs.
Features
- Steel construction
- Precision cutting edges
- For very tough, continuous use
Specifications
- Max. jaw opening: 8mm
- Max. cutting length: 15mm
- Total Length: 13cm
Technical details
Dimensions | 175mm x70mm x14.8mm |
Weight | G.W 89g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8203200000 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review