![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Desoldering Wick
SKU
404030001
Desoldering wick for removing solder from printed circuit boards
- 10+: $2.13
YOU MAY LIKE THIS
PRODUCT DETAILS
Desoldering wick for removing solder from printed circuit boards.
Features
- 1.5m length
- 3.0mm width
How to use
- Place the desoldering wick over the solder to be removed, then push the heated soldering iron tip onto the desoldering wick, the solder will be absorbed.
- Remove the desoldering wick after the solder has been absorbed.
- Cut off the used section of the wick using nippers.
- Repeat above steps if the solder is not removed completely. Absorbability may differ depending on the type of solder. Sn63% and 60% (tin content) have good absorbability.
Technical details
Dimensions | 60mm x60mm x10mm |
Weight | G.W 12.5g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8515900090 |
USHSCODE | 8515800080 |
UPC | 841454114017 |
EUHSCODE | 8531202090 |
COO | CHINA |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review