![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Desktop Raspberry Pi 4 Case with Heat Sinks Kit
This is a PC/ABS case which is suitable to use with a Raspberry Pi 4. It provides better protection as well and is suitable to be used in industrial applications.
- 10+: $8.90
YOU MAY LIKE THIS
PRODUCT DETAILS
Features
- Suitable to use with Raspberry Pi 4
- PC/ABS case with better protection which is suitable for industrial applications
- Case with long rubber feet for better stability when placed on a flat surface
- Keyhole slot wall mount with the ability to hang in two orientations
- DIN rail mount support with 3 mounting holes
- Three Aluminum and one Copper heat sink included to cool down the components
Description
This is a PC/ABS case which is suitable to use with a Raspberry Pi 4. It provides better protection as well and is suitable to be used in industrial applications. Also, this includes a heat sink kit with 3 Aluminum and 1 Copper heat sinks, so that they can be used to cool down the components on the Raspberry Pi 4 when it is running with heavy load.
The case has long rubber feet for better stability when placed on a flat surface. You can mount this case in two different methods. One is to use the keyhole slot wall mount and hang it on the wall (you can hang in 2 different orientations). The other is to use the 3 mounting holes and mount onto a DIN rail.
Wall Mount (horizontal and vertical orientations)
DIN Rail Mount
Part List
- 1 x PC/ABS Case with Aluminum Heatsink for Dual Gigabit Ethernet Carrier Board for Raspberry Pi CM4
- 3 x Aluminum heat sinks
- 1 x Copper heat sink
ECCN/HTS
HSCODE | 8414599060 |
USHSCODE | 8414519090 |
UPC | |
EUHSCODE | 8414591500 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewSolid case and easy to use.
-
from order viewAwesome high-quality case. love this
-
from order viewexcellent, item arrived in perfect condition