![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Desktop 3D printer G1000 (1000*1000*1000mm)
Product Feature: The G1000 3D Desktop Printer is our most popular 3D printers where it can be used for personal interest projects all the way to prototypes for commercial projects by providing an easy to use and reliable prototyping experience.
YOU MAY LIKE THIS
PRODUCT DETAILS
If you would like to purchase or obtain more information about this item, please email us at: [email protected]
-
• The G1000 3D Desktop Printer is our most popular 3D printers where it can be used for personal interest projects all the way to prototypes for commercial projects by providing an easy to use and reliable prototyping experience.
• G1000 also facilitates with Cura, the open-source 3D printing software, allowing 3D models to be printed out using 3D printers with ease. On top of that, Cura has built a large user community which are very useful for frontend support.
Product Features:
• Moulding Method: FDM
• Software Language: English/Chinese
• LCD Screen: Full Colour Touch Screen
• Printing Precision(mm): 0.05-0.2
• Moulding Size(mm): 1000*1000*1000
• Layer Thickness(mm): 0.05-0.2
• Nozzle Temperature: 0-235℃
• Moving Speed: 200-500mm/s
• Positioning Precision(mm): X/Y axis: 11μ; Z axis: 2.5μ
• Build Plate Temperature: Professional build plates do not require heating
• Filaments: PLA/ABS
• Input Voltage/Frequency/Current/Power: 220V, 50-60HZ, 5.4A/2.2A, 350W
• Filament Diameter(mm): 1.75
• Interface Type: USB/SD Card
• Frame: Metal
• Operator Interface: LCD
• File Format: STL/OBJ
• Environment: Temperature: 15-32℃, Humidity 20-50%
• Quality Certificates: CE,FCC,ROHS
TECHNICAL PARAMETERS
Moulding Method
|
FDM |
Software Language
|
English/Chinese
|
LCD Screen
|
Full colour touch screen
|
Printing Precision(mm)
|
0.05-0.2
|
Moulding Size(mm)
|
1000*1000*1000mm
|
Layer Thickness(mm)
|
0.05-0.2
|
Nozzle Temperature
|
0-235℃ |
Move Speed
|
200-500mm/s
|
Positioning Preceision(mm)
|
X/Y axis 11μ; Z axis 2.5μ
|
Build Plate Temperature
|
Professional plate without heating
|
Packing size
|
760x305x315 mm
|
Filaments | PLA/ABS |
Filament Diameter(mm) | 1.75 |
Input Voltage/Frequency/Currency/Power | 220V, 50-60HZ,5.4A/2.2A, 350W |
Interface Type | USB/SD Card |
Frame | Metal |
Operator Interface | LCD |
File Format | STL/OBJ |
Environment Temperature | 15-32℃,Humidity 20-50% |
Quality Certificates | CE,FCC,ROHS |