K
Loading...

DeskPi Pro Case for Raspberry Pi 4 - 2.5 inch HDD/SSD Support, 2 x Full Size HDMI, Ice Tower Cooler

SKU
114992373
Rating:
100 % of 100

This NUC style aluminum alloy case provides better protection and has excellent cooling as well with the built-in ICE Tower Cooler and carefully cut-out air vents. This case is unique because the PCB inside has a 7+15 pin SATA connector inside where you can connect a 2.5 inch HDD or an SSD to your Raspberry Pi 4 via a USB 3.0 connection while not needing to provide additional power to the drives. Also, there are 2 Full-Size HDMI ports with 4K support on the case which are converted from the micro-HDMI ports on the Raspberry Pi 4. 

$54.99
Out of stock
Product Details
Wiki & Learn
Reviews