![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
DeskPi Nano for Jetson Nano B01 with PWM cooling fan
DeskPi Nano is a protective cover for Jetson Nano B01 with fan. It is suitable for NVIDIA Jetson Nano development kit, small AI-capable computer.
- 10+: $35.00
YOU MAY LIKE THIS
PRODUCT DETAILS
Features
-
Ultimate Passive and Active Cooling System
-
NUC style aluminum alloy case
-
Compatible with Jetson Nano 4G and 2G version
-
Brand New Cooler with PWM fan included
Description
DeskPi Nano is a protective cover for Jetson Nano B01 with cooling fan.
It has an ultra-thin NUC style aluminum alloy case for better protection, and its front and rear acrylic panels ensure a good Wi-Fi signal.
For the convenience of use, DeskPi Nano connects GPIO to Camera and Micro SD card interfaces. In addition, the power, reset and forced recovery buttons are led out to bid farewell to longer messy cables.
It has built-in specially designed ultra-thin radiator to support PWM fan. And has two sets of baffles compatible with jetson nano's 2G and 4G versions. It is suitable for NVIDIA Jetson Nano development kit, small AI-capable computer.
Application
-
Jetson Nano protective case
Specification
Parameters |
Details |
Support version |
Jetson Nano B01 |
Compatible version |
Jetson Nano 4G & 2G |
Material |
Aluminum |
Cooling method |
Air |
Dimensions |
6.65 x 5.28 x 1.89cm |
Weight |
G.W 499g |
Port Information
Part List
DeskPi Nano Case |
1 |
Brand New Cooler with PWM fan |
1 |
ECCN/HTS
HSCODE | 7616999000 |
USHSCODE | 8543708800 |
UPC | |
EUHSCODE | 7616991091 |
COO | CHINA |
CE | 1 |
EU DoC | 1 |
RoHS | 1 |