the AI Hardware Partner
Toggle Nav
Loading...

DepthEye Turbo - VGA ToF Camera with Sony IMX556PLR DepthSense™

The IMX556 is a fully integrated optical Time-of-Flight (ToF) camera sensor. The sensor features 640 x 480 (VGA) time-of-flight pixels based on the DepthSense® pixel technology. Combined with a modulated light source, this sensor is capable of measuring distance and reflectivity with VGA resolution.

attention icon

Check out our new arrivals!

reComputer Jetson-10-1-H0 built with Jetson 

Nano Production Module, reComputer Jetson-20

 built with Jetson Xavier NX Production Module also includes on-device carrier board and 

heatsink. 

$599.00
Out of stock
  • 10+: $559.00

PRODUCT DETAILS

Check out our new arrivals!

reComputer Jetson-10-1-H0 built with Jetson Nano Production Module, reComputer Jetson-20 built with Jetson Xavier NX Production Module also includes on-device carrier board and heatsink. 

This is a world-leading ToF module with high precision, VGA high resolution, compact and easy to use.

 

The IMX556 is a fully integrated optical Time-of-Flight (ToF) camera sensor. The sensor features 640 x 480 (VGA) time-of-flight pixels based on the DepthSense® pixel technology. Combined with a modulated light source, this sensor is capable of measuring distance and reflectivity with VGA resolution.

 

Functions and Features

  • Back-illuminated Time-of-flight image sensor ◆High signal to noise ratio (SNR)
  • Full resolution @max60 frame/s (4phase/frame) ◆Pixel binning readout function
  • Independent flipping and mirroring
  • Built-in temperature sensor
  • Unit cell size: 10.0 um (H) × 10.0 um (V)
  • Operation temperature : -30 to +75 ̊C
  • Performance guarantee temperature: -10 to +60 ̊C
 

Specification

                

Model

DepthEye Turbo

Sensor/Pixel Size

Sony IMX556PLR CMOS /10 μm

Resolution/FPS

0.3MP 640 x 480 px/ Max 30 FPS

Dimension &Weight

50 x 50 x 50 mm / 258 g

Accuracy

Less than 5mm (0.7m to 1.5m)

Precision

Standard deviation less than 2mm at 1m

Near Mode: up to 1.5m

Working Range

Far Mode: up to 6m

FOV

H31.2° x V23.8°

Data Interface

USB 3.1 Gen1 /Type C

Power Consumption

Near Mode : 5V / 1A (Peak) /0.6A(Average)

Far Mode : 12V / 1A (Peak) /0.5A(Average)

Illumination

4 x VCSEL laser diodes @ 850nm

Operating Temperature

 -10° C to 60° C case temperature

Platform support

Windows/Linux/Mac/Ros

SDK language support

C++/Python

 

 

Part List

1 x DepthEye Turbo

1 x Type-C cable 

1 x 12V Power Cable

 

ECCN/HTS

HSCODE 9015100000
USHSCODE 9015108000
UPC
EUHSCODE 9405413910
COO CHINA
RoHS 1

LEARN AND DOCUMENTS

Documentations

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ