![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
DepthEye 3D visual TOF Depth Camera
YOU MAY LIKE THIS
PRODUCT DETAILS
The Depth Eye is the cost-effective TOF base depth camera. It use TI opt8320 sensor and pass all depth data including pointcloud via USB cable.
Feature:
Amazing tiny size
USB 2.0 interface
Provide Pointcloud and RAW depth data
FOV(D* H*V ) :90 * 75 * 59
2 850nm band infrared LED
F/NO. is 1.09
TI OPT8320 sensor
Resolution is 80*60
Sensor Features:
Measures Phase with QVGA(80x60)resolution
1/6" Optical Format
Up to 1000fps frame rate
Global Reset & Shutter
Programmable Features
-Frame Size, frame rate
-Exposure, ROI
De-aliasing, temp compensation
IR pass filter (820nm to 865nm)
12-bit Phase/Amplitude, 4-bit Ambient
Parallel Operating Temperature:0°C to + 70°C
Caution
1) Make sure you have used the correct profile which name is H1ForSeeed
2) Please don't change the Integration Duty Cycle(intg_time) more than 20% .Otherwise, it is possible to destroy the hardware
3) The Heat sink could be hot when this module is working, please be carefull to avoid scalding your hands
4)Support win7 64bit and win10 64bit(Non-Support 32. Some win7 computers may have compatibility display problems and can not display point cloud images.
Application Scenarios:
Gesture recognition
General robot navigation and localization
Environment scanning and 3D re-modeling
Service robot or industrial robot working for long hours
Home service /clean robot navigation and localization
General simultaneous localization and mapping (SLAM)
Smart toy's localization and obstacle avoidance
Technical details
Dimensions | 60mm x17mm x12mm |
Weight | G.W 20g |
Battery | Exclude |
Sensor | TI OPT8320 |
Operating Temperature | 0°C to +70°C |
Range | 0.2~2m |
Accuracy | <1.5% of measured distance |
FOV(H*V*D) | 75.3°x59.7°x90° |
Interface | USB 2.0 Micro B |
OS | Linux/Android |
Part List
DepthEye 3D visual TOF Depth Camera | 1 |
Micro USB Cable | 1 |
ECCN/HTS
HSCODE | 8525801390 |
USHSCODE | 8529908100 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
Documents
SHARED BY USERS
REVIEWS
-
Nice
-
Currently the smallest module on market I found, and it works fine. Especially, I was a bit surprised by the ascii_sample program, it was so cool and really intuitive for newbies like me.
I was wondering the heat problem as most people said before I bought this camera. Therefore, I borrowed an IR thermometer from my friends and ran this module for about 15 minutes. Fortunately, though, it was not that hot and it stayed at this temperature as the image shown below. -