![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
DVK570 Shield for Cubietruck
SKU
103110001
DVK570 is an expansion board designed for Cubietruck, integrates various components and interfaces for connecting external accessory boards
- 10+: $26.55
YOU MAY LIKE THIS
PRODUCT DETAILS
DVK570 is an expansion board designed for Cubietruck, integrates various components and interfaces for connecting external accessory boards. It's ideal for Cubietruck evaluation and development.
SPECIFICATION
Cubietruck connector
UART0 interface: for connecting serial debugging module
I2C interface: easily connects to I2C modules such as PCF8563 RTC Module, MAG3110 Board, etc.
TVIN interface: video input
TVOUT interface: video CVBS output, for connecting display devices like TV
LINEIN interface: audio input
USB interface: USB TO UART (PL2303TA)
UART interface: easily connects to UART modules such as RS485 Board (3.3V), GPS module, etc.
SPI interface: easily connects to SPI modules such as AT45DBXX Dataflash, etc.
ZigBee connector: for connecting ZigBee modules like Core2530, supports working with ZB501
ONE-WIRE interface: easily connects to ONE-WIRE devices (TO-92 package), such as temperature sensor (DS18B20), electronic registration number (DS2401), etc.
12.5V/3.3 V power input/output: usually used as power output, also common-grounding with other user board
PL2303TA: onboard USB TO UART convertor
12M crystal: for PL2303TA
Buzzer
User LEDs: 4 colorful LEDs
Power indicator
AD keys: 7 common Android keys
ONE-WIRE jumper
Buzzer jumper
AD Keysjumper
User LEDs jumper
TVIN jumper
TVOUT jumper
UART0 jumper
For jumpers above:
- • short the jumper to connect to I/Os used in example code
- • open the jumper to connect to other custom pins via jumper wires
PART LIST
• 1x DVK 570 board
Technical details
Dimensions | 160mm x175mm x20mm |
Weight | G.W 62g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8517709000 |
UPC | 841454110170 |
COO | CHINA |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review