![Loading...](https://static-cdn.seeedstudio.com/static/version1721127985/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
DV Dualband radio shield for Arduino
SKU
109990287
Dvmega, radio, ham, rpi, hotspot, dstar, dmr, fusion, uhf, GMSK, repeater, vhf
YOU MAY LIKE THIS
PRODUCT DETAILS
DV Dual band radio shield for Arduino is a radio module that works with Arduino. This module has a 10mW UHF and VHF transceiver on board. In combination with an Arduino you make your own stand-alone dual band hotspot. This module, together with the AMBE3000 forms the basis for a self-assembly D-Star kit transceiver.
Features
• Fits on Arduino UNO and MEGA 1280/2560
• Dual band VHF/UHF radio
• 10 mW output power
• SMA antenna connector
• Complete assembled
• D-Star and DMR
Technical details
Dimensions | 129mm x84mm x46mm |
Weight | G.W 44g |
Battery | Exclude |
Part List
DV Dualband radio shield for Arduino | 1 |
ECCN/HTS
HSCODE | 8517709000 |
USHSCODE | 8517180050 |
UPC | 841454120179 |
EUHSCODE | 8517180000 |
COO | Netherlands |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
Documents
SHARED BY USERS
REVIEWS
Write Your Own Review