![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
DSO Touch
YOU MAY LIKE THIS
PRODUCT DETAILS
DSO Touch, is a 2 channels digital pocket size oscilloscope. It is only 10mm thick with an aluminum alloy appearance. How a compact and fashionable tool! The touch screen is 320x240 color display. It support SD card USB flash disk storage and USB charging. DSO Touch can be used in academic, experiment, electronics maintenance, engineering task etc.
Features
Pocket size and light
Touch screen
Two channels
Signal Generator
Various Triggering Option
Easy waveform storage
Specification
Analog bandwidth: 1MHz
Max sample rate: 10MSa/s
Max sample memory depth: 8K
Analog input impedance: 1MΩ
Max input voltage: ±40V (X1 probe)
Couling: AC/DC
Vertical Sensitivity: 20mv/Div ~ 10V/Div (stepping in by 1-2-5 mode)
Horizontal sensitivity: 1uS/Div ~ 2S/Div (1-2-5 stepping)
Math waveforms: -A,-B; A+B; A-B; RecA, RecB, RecC
Triggering Mode: Auto, Normal, Single, Noce, Scan
Rising/Falling Edge Trigger
Vertical precise, horizontal precise measurement
Waveform functions auto measurement: frequency, cycle time, duty cycle, peak voltage, RMS voltage, Average voltage and DC voltage
Signal Generator/10Hz ~ 1MHz square wave (duty adjustable) or 10Hz ~ 20KHz Sine/Square/Triangle/Sawtooth wave
U disk waveform storage of 8MB, can store waveform data and waveform image
Power supply internal 550mAh lithium battery, external USB port
Display full color TFT LCD (320x240 pixels)
Capacitive touchscreen: support input by finger sliding
Dimension: 100 x 56.5 x 10.7 mm
Part List
DSO Touch x 1
Spare probe x 2
Metal Stand x 1
Sack x 1
Micro USB Cable x 1
Screw x 1
DSO Touch User Manual x 1
Documents
For technical support and suggestions, please visit our forum.
Please click here to download the User Manual of DSO Touch, and please note that "DSO 202" in the User Maual is the same thing as DSO touch, only different in naming.
Technical details
Dimensions | 157mm x84mm x55mm |
Weight | G.W 326g |
Battery | Lithium Cells / Batteries contained in equipment UN3481 - PI967 |
ECCN/HTS
HSCODE | 9030201000 |
USHSCODE | 90302010 |
UPC | 841454110279 |
COO | CHINA |
CE | 1 |
RoHS | 1 |
TELEC | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
Nice, inexpensive tool A little quirky, but a nice tool once you get used to it. Price for what it does is hard to beat.