![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
DSLogic
SKU
113990097
DSLogic consists of DSLogic-Core and extension modules
YOU MAY LIKE THIS
PRODUCT DETAILS
DSLogic consists of DSLogic-Core and extension modules. DSLogic-Core is a re-configurable circuit board based on FPGA technology with maximum 400MHz sampling rate and 256Mbit on-board memory. DSLogic-Core can work alone as a fully functional logic analyzer, along with various extension modules.DSLogic can also work as oscilloscope, data acquisition system, protocol analyzer and even RF analyzer.
HardwareFeatures
Upto400MHzsamplerate
Upto400MHzsamplerate
- 400Mbpscaptureson4channels
- 200Mbpscaptureson8channels
- 100Mbpscaptureson16channls
256Mbon-boardmemory
16Msamplesperchannel
16bufferedchannels
-30V~30Vinputvoltageprotection
Adjustablesamplethreshold
Support1.8V/2.5V/3.3Vsystem:0.7v(low)/1.4v(high)
Support5.0Vsystem:1.4v(low)/3.6v(high)
Supportexternalclockandtriggerinput
LEDstatusindicator
16Msamplesperchannel
16bufferedchannels
-30V~30Vinputvoltageprotection
Adjustablesamplethreshold
Support1.8V/2.5V/3.3Vsystem:0.7v(low)/1.4v(high)
Support5.0Vsystem:1.4v(low)/3.6v(high)
Supportexternalclockandtriggerinput
LEDstatusindicator
Software Features
Three modes support
- Logic analyzer mode for digitial signals analysis
- Data Acquisition mode for analog long-time capture
- Oscilloscope mode for analog real-time observation
Support 38 protocol analyzers
I2C, SPI, CAN, 1-Wire, UART, I2S, JTAG, etc...
Based on open source python implementation
Support all of mainstream platforms
- Windows
- Linux
- OS X
Support fast shift among multipule devices on one computer
Maximumsamplerate:
- 4channels@400MHz
- 8channels@200MHz
- 16channels@100MHz
Maximumsampledepth:
Total256M(16Msamplesperchannel)
Recommandedinputvoltagerange:-0.6Vto+6V
Absoluteinputvoltagerange:-30Vto+30V
Inputimpedance:0Kohm
MaximumInputBandwidth:50MHz
Maximumstateclock:50MHz
Total256M(16Msamplesperchannel)
Recommandedinputvoltagerange:-0.6Vto+6V
Absoluteinputvoltagerange:-30Vto+30V
Inputimpedance:0Kohm
MaximumInputBandwidth:50MHz
Maximumstateclock:50MHz
Part List:
- 1 x DSLogic core module
- 1 x USB cable
- 1 x Shielded wire bundles
- 16 x Clios for logic analyzer
Support:
website: http://www.dreamsourcelab.com
wiki: http://www.dreamsourcelab.com/wiki
forum: http://www.dreamsourcelab.com/forum
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 247g |
Battery | Exclude |
ECCN/HTS
HSCODE |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
FAQ
Show
per page