![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
DSCope
- 10+: $169.15
YOU MAY LIKE THIS
PRODUCT DETAILS
DSCope is an open source USB-based oscilloscope. It's specially designed for makers with professional specifications and an affordable price. DSCope can be used in academic, experiment, electronics maintenance, engineering task etc.
DSCope has a pocket size (101mm*74mm*16mm), which make it to be an ideal replacement to clunky traditional oscilloscope, and help you to save a big area for your working desktop.
DSCope works with your PC, MAC or even windows tablet through USB interface, which bring a big screen oscilloscope to you without any extra cost.
Features
Open source
Unibody aluminum shielded case
Auto zero skew adjustment
upgradable Hardware
Advanced digital trigger
Deep sample depth
USB interface, USB powered
Two channels
Signal Generator
Specification
Analog Bandwidth: 50MHz
Max Sample rate: 200MHz @ 1 Channel / 100MHz @ 2 Channels
Max Sample Depth: 1M(real-time mode) / 16M(single mode)
Coupling: AC / DC / Ground
Input Characteristics: 1MΩ // ~15 pF
Protected Voltage: ±100 V (DC+AC peak)
Vertical Sensitivity: 10mV/div ~ 2V/div (x1) / 100mV/div ~ 20V/div (x10)
Horizontal Sensitivity: 10nS/div ~ 10S/div
Triggering Mode: Auto, Single, And, Or
Rising/Falling Edge trigger
Vertical precise, horizontal precise measurement
Waveform functions auto measurement: max, min, frequency, period
Support OS: windows, Linux, OS X
Dimension: 101 x 74 x 16 mm
Support
This product is designed by DreamSourceLab, for any document and techsupport, please go to:
Technical details
Dimensions | 180mm x110mm x45mm |
Weight | G.W 393g |
Battery | Exclude |
Part List
DSCope | 1 |
USB cable | 1 |
P6100 probes | 2 |
Adjustment tool | 1 |
ECCN/HTS
HSCODE | 9030201000 |
USHSCODE | 9030201000 |
UPC | 841454110378 |
COO | CHINA |
RoHS | 1 |