![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
DS18B20 Temperature Sensor/ 1-Wire Digital Thermometer
DS18B20 Temperature Sensor is a 1-wire digital sensor which can reach the digital data resolution up to 12bits and has ±0.5°C accuracy from -10°C to +85°C. A pull-up resistor is added to get stable data from the data line.
YOU MAY LIKE THIS
PRODUCT DETAILS
Description
This DS18B20 Temperature Sensor is a semiconductor temperature. It includes an analog-to-digital converter to convert the analog signal to the digital output with the resolution up to 12 bits. The sensor uses a 1-wire interface so digital output data can be received by a single digital pin on the microcontroller board, you can also connect many other 1-wire devices on the same pin. The sensor can work under the voltage of 3-5V, you must check the sensor VCC pin connect the right power supply.
We also add a 4.7k resistor for you to use as a pull-up resistor on the 1-wire line. In this case, you will get stable data transmitting from the data line.
To start up, please view the 1-wire library for Arduino using DS18B20 Temperature Sensor in the document column.
Features
- Temperature range: -55~125°C
- Resolution option: 9~12 bits
- 1-Wire interface communication protocol
- Multiple devices to share one pin
- ±0.5°C Accuracy from -10°C to +85°C
- Max ADC time: 750ms
- User-Definable Nonvolatile (NV) Alarm Settings
- Applications Include Thermostatic Controls, Industrial Systems, Consumer Products, Thermometers, or Any Thermally Sensitive System
ECCN/HTS
HSCODE | 9025199090 |
USHSCODE | 9026104000 |
UPC | |
EUHSCODE | 9013101000 |
COO | CHINA |
RoHS | 1 |