![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
DP6037 Protoboard v1 PCB
SKU
319010043
A multipurpose 0
YOU MAY LIKE THIS
PRODUCT DETAILS
A multipurpose 0.1" pitch prototyping board from Dangerous Prototypes. It's designed to fit the DP6037 acrylic case.Great for quick prototypes you might want to enclose at some point.
If you encounter any problems when using this product, here is the forum from which you can get the technical support.
Technical details
Dimensions | 80mm x50mm x2mm |
Weight | G.W 8g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8534009000 |
USHSCODE | 8534000070 |
UPC | 841454115441 |
EUHSCODE | 8534001900 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review