![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
DE-LIDAR TF02
This product is based upon TOF (Time of Flight), supplemented by particular optics, electricity, and design, so as to measure distance with stability, precision, high sensitivity, and high speed.
YOU MAY LIKE THIS
PRODUCT DETAILS
This product is based upon TOF (Time of Flight), supplemented by particular optics, electricity, and design, so as to measure distance with stability, precision, high sensitivity, and high speed.
Key Features
-
High sensitivity, and able to measure as far as 22 meters
-
High speed measurement with a maximum sampling frequency of 100Hz
-
Excellent anti-ambient light usability (operable under 100kLux ambient light
-
Protection grade: IP65
-
Anti-corrosive against pesticide
-
Small in size and light
Major Applications
-
Drone altitude holding and terrain following
-
Machine control and safe sensors
-
Range measuring instrument
Electrical Properties
Project |
Symbol |
Minimum Value |
Typical Value |
Maximum Value |
Unit |
Input Voltage |
DC |
4.5 |
5(≥1A) |
6 |
V |
Power |
P |
1 |
W |
||
Peak Current | Ip | 1 | A | ||
Serial Port TTL Electrical Level | LVTTL | 0~3.3 | V |
Optical Properties
Project |
Symbol |
Condition or Description |
Typical Value |
Unit |
Operating Range |
L |
Indoor |
0.4 - 10 (Reflectivity 10%) |
m |
Outdoor illumination intensity of 100k Lux | 0.4 - 10 (reflectivity 30%) | |||
Emission Semi-angle of Signal Light |
α |
Divergence angle of light spot |
2 |
Degree |
Signal Acceptance Semi-angle |
β |
Semi-angle of LiDAR’s effective detection |
1.5 |
Degree |
Range Resolution |
Re |
Sensitivity to range change |
1 |
cm |
Range Repeatability |
σ |
1σ standard deviation of indoor repetitive ranging |
<1(within 10m) <2(10m-22m) |
cm |
Range Accuracy |
Δ |
The deviation between measuring range and the actual distance |
<6(within 5m)<2%(5m-22m) |
cm |
Light Source |
λ |
Central wavelength | 850 |
nm |
Operating Temperature |
T |
10~60 |
︒ C |
|
Protection Grade | IP | IP65 | ||
Eye Safety | S | Compliance with EN62471 | NA | |
Weight | W | Connection line included | 52 | g |
Size | LWH | Length*Width*Height | 69*46*26 | mm |
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 164g |
Battery | Exclude |
Part List
DE-LIDAR TF02 | 1 |
ECCN/HTS
HSCODE | 9031809090 |
USHSCODE | 9026104000 |
EUHSCODE | 9013101000 |
COO | CHINA |
RoHS | 1 |